Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Dual SC/SC coupler for extending existing Multimode or Singlemode cables
  • High precision mating structure with low insertion loss
  • Duplex adapter accepts two simplex connectors or one duplex connector

Overview

This coupler provides a simple and easy way to link together two fiber optic cables with SC connectors. Can be used with duplex or simplex cable assemblies. Supports all Multimode versions ( OM1, OM2, OM3, and OM4 ), as well as Singlemode.

Features

  • Dual SC female connectors
  • For 62.5/125, 50/125 multimode fiber, and 9/125 - 9/125 Singlemode
  • Supports OM1, OM2, OM3, and OM4 Multiomode
  • Supports linking Singlemode SC patch cables

System Requirements

  • Two cables with SC fiber optic connectors

Package Includes

  • Duplex SC to SC fiber optic coupler
RoHS compliant

Specifications

OVERVIEW
UPC Code037332122032
TechnologyMultimode
CONNECTIONS
Side A - Connector 1SC DUPLEX (FEMALE)
Side B - Connector 1SC DUPLEX (FEMALE)
PHYSICAL
ColorLight Gray
Number of Fibers2
Shipping Dimensions (hwd / in.)6.00 x 3.55 x 0.50
Shipping Weight (lbs.)0.01
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Fiber Network Cables

  Model Number Description
Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 1M (3 ft.) N306-003 N306-003 Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 1M (3 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 2M (6 ft.) N306-006 N306-006 Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 2M (6 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 3M (10 ft.) N306-010 N306-010 Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 3M (10 ft.)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.