Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Dual LC/LC coupler for extending existing cables
  • High precision mating structure with low insertion loss
  • Duplex adapter accepts two simplex connectors or one duplex connector

Overview

This coupler provides a simple and easy way to link together two fiber optic cables with LC connectors. Can be used with duplex or simplex cable assemblies.

Features

  • Dual LC female connectors
  • For 62.5/125 or 50/125 multimode fiber

System Requirements

  • Two cables with LC fiber optic connectors

Package Includes

  • Duplex LC to LC fiber optic coupler
RoHS compliant

Specifications

OVERVIEW
UPC Code037332115652
TechnologyMultimode
CONNECTIONS
Side A - Connector 1LC DUPLEX (FEMALE)
Side B - Connector 1LC DUPLEX (FEMALE)
PHYSICAL
ColorLight Gray
Number of Fibers2
Shipping Dimensions (hwd / in.)6.00 x 3.55 x 0.50
Shipping Weight (lbs.)0.01
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Fiber Network Cables

  Model Number Description
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 1M (3 ft.) N316-01M N316-01M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 1M (3 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 2M (6 ft.) N316-02M N316-02M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 2M (6 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 3M (10 ft.) N316-03M N316-03M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 3M (10 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 1M (3 ft.) N318-01M N318-01M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 1M (3 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 2M (6 ft.) N318-02M N318-02M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 2M (6 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 3M (10 ft.) N318-03M N318-03M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 3M (10 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) N320-03M N320-03M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 3M (10 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) N320-05M N320-05M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 5M (16 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) N320-10M N320-10M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 15M (50 ft.) N320-15M N320-15M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 15M (50 ft.)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.