Part Number: N520-25M
- Perfect for use with Fibre Channel Controller Cards and Switches
- Attenuation loss meets or exceeds the latest industry standards
- Higher bandwidth, optimized for gigabit and 10Gbps networks
- Backward compatible with 62.5 micron fiber
- Built-in headroom for future applications
- Premium PVC multimode patch cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Constructed with 50/125 micron cable
- Length - 25M
- Use on fiber and fibre channel installations
- LC male to LC male connectors
- Higher bandwidth optimized for gigabit and 10Gbps networks
- Backward compatible with 62.5 micron fiber
- Built-in headroom for future applications
- Number of fibers: 2
- Fiber type: all glass graded index
- Core diameter: Two 50+/-3 microns
- CLAD diameter: 125+/-2 microns
- Primary coating diameter: 245+/-15 microns
- Primary coating material: acrylate
- Secondary coating diameter: 900+/-50 microns
- Secondary coating material: PVC
- Attenuation @850NM: 3.5DB/KM maximum, @1300NM: 1.0DB/KM maximum
- Bandwidth @850NM: 220 MHz-KM minimum, @1300NM: 600 MHz-KM minimum
- Bandwidth @850NM: 220 MHz-KM minimum, @1300NM: 600 MHz-KM minimum
- Proof test level: 100,000 PSI
- Insertion loss testing performed on every connector (0.2db typical) and provided with cable
- Beveled edge on ends of glass makes insertion of plug a breeze
System Requirements
- Any fiber optic hardware or NIC card requiring multimode duplex cable with LC/LC connectors
Package Includes
- 25M Duplex MMF Cable LC/LC 50/125 Fiber
Specifications
OVERVIEW
UPC Code | 037332123596 |
Bandwidth @ 1300NM | 600 MHz-km minimum |
Bandwidth @ 850NM | 220 MHz-km minimum |
Numerical Aperture | .275 nominal |
Primary Coating Material | Acrylate |
Proof Test Level | 100,000 PSI |
Secondary Coating Material | PVC |
Technology | Multimode |
Optical Mode | OM2 |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
Endface Polish | PC |
PHYSICAL
Cable Jacket Color | Orange |
Connector Color | Gray |
Cable Jacket Material | LSZH |
Cable Jacket Rating | OFNR |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 50 |
Primary Coating Diameter (microns) | 245 |
Secondary Coating Diameter (microns) | 900 |
Number of Fibers | 2 |
Cable Length (ft.) | 82 |
Cable Length (in.) | 984.3 |
Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.75 |
Shipping Weight (lbs.) | 0.29 |
Fiber Cable Length | 25M (82 ft) |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit); 10 Gbps; 25 Gbps |
Attenuation @ 850NM | 3.0 dB/km |
Insertion Loss | ≤ 0.20 dB |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- Fiber Optic Patch Cables
https://tripplite.eaton.com/video/fiber-optic-patch-cables/52160
Product Images