Part Number: U280-C02-S-M6
This Model has been retired and replaced by U280-C02-S2. More information for the U280-C02-S-M6 is available on the model support page
Overview
The U280-C02-S-M6 Dual USB Car Charger lets you quickly and safely charge two USB-powered mobile devices in your vehicle at the same time. You and your passenger can connect your cell phones simultaneously to ensure full charges when you reach your destination.
Also ideal for tablets, MP3 players and other USB devices, the U280-C02-S-M6 features a built-in six-foot USB Micro-B cable with Quick Charge 2.0 technology for rapid charging of compliant devices. Available outputs include 5V 2A, 9V 1.67A and 12V 1.25A. The cable’s auto-sensing technology allows it to also charge devices without Quick Charge capability at a maximum power output of 5V 2.4A. The specially coiled cable takes up much less space than a regular six-foot cable.
The U280-C02-S-M6’s USB port also features auto-sensing technology that detects the connected device and automatically adjusts to the appropriate power level up to 5V 2.4A, perfect for fast-charging tablets and e-readers. It’s also compatible with both Apple and Android, as well as other platforms.
This ultra-compact charger works with any standard 12V DC vehicle power outlet. A front-facing LED indicates successful charging.
Features
- Ideal for cell phones, tablets, e-readers and MP3 players
- Auto-sensing USB port detects connected device and adjusts to proper power level up to 5V 2.4A
- Compatible with Apple, Android and other platforms
- Works with any standard 12V DC vehicle power outlet
- LED indicates successful charging
Built-In USB Micro-B Cable with Quick Charge 2.0
- Quick Charge 2.0 Class A 5/9/12V technology
- Quick Charge 2.0 delivers up to 75% faster charging vs. conventional USB charging.
- Also charges non-QC devices at maximum power output of 5V 2.4A
- Coiled to take up less space than regular 6 ft. cable
Specifications
OVERVIEW
UPC Code | 037332196309 |
Product Type | Car Charger |
Charging Form Factor | Direct Plug-In |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 12V DC |
Input Plug Type | Car Auxiliary Power Outlet |
OUTPUT
Overload Protection | Yes |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | Car Cigarette Lighter |
Side B - Connector 1 | USB A (FEMALE) |
Side B - Connector 2 | MICRO-USB B (MALE) |
CHARGING
Number of Charging Ports | 1 |
Total Charging Amps | 3.65A |
Total Charging Watts | 27 |
Charging Method | USB |
Charging Method Detail | Quick Charge 2.0 |
Charging Port Type | USB A (FEMALE) |
Charging Ports Details | USB-A: 5V/2.4A (12W) USB Micro-B: 5V/2A, 9V/1.67A, 12V/1.25A |
Charging Ports / Amps | (1) 2.4A; (1) 2A / 1.67A / 1.25A |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 0.50 x 7.80 x 6.70 |
Shipping Weight (lbs.) | 0.10 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 30% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
Quick Charge Compliant | 2.0 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images