Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 8/24/2021

Overview

The VESA-compliant DDR1026SD Dual Monitor Mount Stand mounts two monitors on a sturdy base, allowing you to free up valuable workspace on your desk, table or workstation. Ideal for home and office, the DDR1026SD fits most flat-panel displays from 10 to 26 inches.
Position your monitors with one-touch ease to optimize viewing angle and height to fit your environment and comfort level. A 180° swivel and -15° to +15° tilt capability minimizes glare and provides comfortable viewing from multiple angles. A 360° rotation lets you view your monitors in portrait or landscape orientation.
Each mount supports up to 30 lbs (13.6 kgs). The durable all-metal frame with scratch-resistant powder-coated finish tolerates frequent handling and blends with any décor. Mounting hardware is included. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm, and 100 x 100 mm.

Features

Mounts 2 Monitors on a Base
  • Frees up valuable workspace on your desk, table or workstation
  • Fits most flat-panel displays from 10 to 26 in.
  • Mounts adjust independently for viewing angle
  • Ideal for home and office use
Convenient One-Touch Adjustment
  • 180° swivel and -15° to +15° tilt capability provides comfortable viewing
  • Full 360° rotation for viewing in portrait or landscape orientation
Durable Metal Construction
  • Each mount supports up to 30 lbs (13.6 kgs)
  • Scratch-resistant powder-coated finish blends with any décor
  • Mounting hardware included
VESA Compliance
  • Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm, and 100 x 100 mm

Package Includes

  • Pole
  • Base
  • Mounting assembly
  • Top cap
  • (8) M6 screws
  • (8) M4 screws
  • (8) Lock washers
  • (8) Washers
  • (8) Spacers
  • Handle and washer
  • Hex key, 2.5 mm
  • Hex key, 4 mm
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181909
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack
Material of ConstructionSteel
VESA Pattern (mm)  100x100; 100x75; 75x100; 75x75
MotionFull
Mounting LocationDesktop
Degrees of Motion-15/+15 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)10
Maximum Screen Size (in.)26
Maximum Weight Capacity (lbs.)30
Number of Displays2
Shipping Dimensions (hwd / in.)5.71 x 12.00 x 31.50
Shipping Weight (lbs.)14.61
Unit Dimensions (hwd / in.)15.160 x 28.900 x 10.860
Unit Weight (lbs.)8.50
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)5-year limited warranty

Questions & Answers

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
Was this information helpful? Yes No
Need more help? Contact Technical Support

A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.