Part Number: P784-010-DV
- Cuts cable clutter and saves money by combining essential KVM cables into just 2
- Includes 10-ft. (3.05 m) DVI cable and 10-ft. (3.05 m) 3-in-1 DVI, USB and 3.5 mm audio cable
- Delivers HD picture quality at resolutions up to 2560 x 1600 (1080p) @ 60 Hz
- Transfers data at reliable USB 2.0 speeds up to 480 Mbps
- Plug-and-play operation with no software required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- B002-DV2A4 NIAP KVM or other compatible KVM switch
Package Includes
- P784-010 DVI KVM cable kit, 3 in 1 (M/M), 10-ft. (3.05 m)
- P560-010-DLI DVI monitor cable (M/M), 10-ft. (3.05 m)
Specifications
OVERVIEW
UPC Code | 037332242334 |
Accessory Type | Cable Kit |
Technology | DVI; Stereo Audio |
Accessory Class | KVM Switch Accessories |
VIDEO
Max Supported Video Resolution | 2560 x 1600P @ 60 Hz |
CONNECTIONS
Side A - Connector 1 | 3.5MM (MALE); DVI-I DUAL LINK (MALE); USB A (MALE) |
Side A - Connector 2 | DVI-I DUAL LINK (MALE) |
Side B - Connector 1 | 3.5MM (MALE); DVI-I DUAL LINK (MALE); USB B (MALE) |
Side B - Connector 2 | DVI-I DUAL LINK (MALE) |
Connector Plating | Gold |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Shipping Dimensions (hwd / in.) | 10.00 x 14.00 x 14.00 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Relative Humidity | 0 ~ 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
Model Number | Description | |
---|---|---|
B002-DV2A4 | Secure KVM Switch, 4-Port, Dual Monitor, DVI to DVI, NIAP PP3.0 Certified, Audio |