Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Dual DisplayPort KVM cable kit with DP, USB A/B and 3.5 mm plugs connects your computer to a Tripp Lite B002-DP2A4 or other compatible NIAP KVM.
  • Cuts cable clutter and saves money by combining essential KVM cables into just 2
  • Includes 10-ft. (3.05 m) DisplayPort cable and 10-ft. (3.05 m) 3-in-1 DP, USB and 3.5 mm audio cable
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Supports true 4:4:4 chroma subsampling to meet latest color standards
  • Plug-and-play operation with no software required for easy, immediate installation

Features

10-ft. (3.05 m) Cables Connect Your Computer and 2 DisplayPort Monitors to a NIAP KVM
This DisplayPort cable kit includes two 10-ft. (3.05 m) cables for connecting a computer with two monitors to a KVM switch. The P783-010 features DisplayPort, USB A/B and 3.5 mm audio connectors on both ends for connecting your computer to a KVM switch. The P580-010 is a DisplayPort cable with male connectors on each end. 
Specifically Designed for Select KVMs to Save You Time and Money
Recommended for the NIAP KVM Series. The cables support DisplayPort video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz with true 4:4:4 chroma subsampling. They are compatible with HDCP 2.2 and DisplayPort 1.2 standards. The P783-010 also supports USB 2.0 data transfer speeds up to 480 Mbps. By combining several different cables into one convenient kit, you cut down on unnecessary clutter and save money. 

System Requirements

  • B002-DP2A4 NIAP KVM or other compatible KVM switch

Package Includes

  • P783-010 DisplayPort KVM cable kit, 3 in 1 (M/M), 10 ft.
  • P580-010 DisplayPort monitor cable (M/M), 10 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332241641
Accessory TypeCable Kit
TechnologyDisplayPort
Accessory ClassKVM Switch Accessories
VIDEO
Max Supported Video Resolution3840 x 2160 @ 60Hz
CONNECTIONS
Side A - Connector 13.5MM (MALE); DISPLAYPORT (MALE); USB A (MALE)
Side A - Connector 2DISPLAYPORT (MALE)
Side B - Connector 13.5MM (MALE); DISPLAYPORT (MALE); USB B (FEMALE)
Side B - Connector 2DISPLAYPORT (MALE)
Contact Plating  Gold
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)1.22
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Relative Humidity0 ~ 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Displayport Specification1.2
HDCP Specification2.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

KVM Switches

  Model Number Description
Secure KVM Switch, 4-Port, Dual Monitor, DisplayPort to DisplayPort, 4K, NIAP PP3.0 Certified, Audio, TAA B002-DP2A4 B002-DP2A4 Secure KVM Switch, 4-Port, Dual Monitor, DisplayPort to DisplayPort, 4K, NIAP PP3.0 Certified, Audio, TAA

Documents & Downloads

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.