Part Number: P581-006-VGA TAA
This Model has been retired and replaced by P581-006-VGA-V2. More information for the P581-006-VGA is available on the model support page
Features
- 6-ft. DisplayPort Male to VGA Male cable
- Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
- Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1920 x 1080 (1080p)
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) DisplayPort output
System Requirements
- VGA Monitor
- Computer with DisplayPort
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P581-006-VGA-V2
Package Includes
- 6-ft. DisplayPort to Active VGA Cable, M/M
Specifications
OVERVIEW
UPC Code | 037332182500 |
Product Type | Active Cable |
Technology | VGA/SVGA; DisplayPort |
Cable Type | Active |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Latching or Gripping Connector | Yes |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | DP: 6.5mm; VGA: 5.3mm |
Wire Gauge (AWG) | 32/30 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.25 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images