Part Number: B156-002-HDMI
Ideal for digital signage at schools, airports and other public venues that require a DisplayPort video signal to appear on two separate HDMI monitors or expanded across both monitors as a video wall.
- Compliant with DisplayPort 1.2
- Splits or expands a DisplayPort audio/video signal on two HDMI monitors
- Display the same image on each monitor, extend the desktop across them, or display in video wall mode where monitors are combined to display as one
- Supports Ultra High Definition (UHD) video resolutions up to 4K @ 30Hz (3840 x 2160) - see System Requirements
- Supports up to 48-bit Deep Color (16 bits per channel)
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Graphics Card Requirement
A computer with a DisplayPort v1.2 compatible Graphics Card (e.g. AMD Radeon with AMD Eyefinity technology) is required to display in video wall mode. Backward compatible with most DisplayPort 1.1a equipment running current graphics drivers, with the feature set being limited to that of your equipment (e.g. you may be limited to displaying in Clone / Mirror mode only). Compatibility with older graphics cards is not guaranteed. MST compliant DisplayPort 1.2 graphics cards are limited to a bandwidth of 21.6 Gbps amongst all monitors, with higher resolution monitors using up more bandwidth. 1080p monitors will use up approximately 22% of bandwidth, whereas 4K monitors will use 40% or more. As each monitor will be different, it is necessary to verify the percentage of bandwidth being used by each monitor in the display settings interface for your graphics card. If the total percentage of bandwidth taken up by all of the connected monitors exceeds 100%, an image will not display on one or more of them.Maximum supported video resolutions and number of monitors will be dependent upon your graphics card. Check the specifications of your graphics card to determine its capabilities.
Overview
Features
- Splits or expands a DisplayPort audio/video signal on two HDMI monitors
- Display the same image on each monitor, extend the desktop across them, or display in video wall mode where monitors are combined to display as one, enlarged monitor
- Supports both 4K (3840 x 2160 at 30 Hz) UHD video and standard 1080p (1920x1080 at 60 Hz) high-definition video
- Supports up to 48-bit Deep Color (16 bits per channel) and video resolutions up to 4K Ultra High Definition (UHD), 3840 x 2160 @ 30 Hz
- Complies with HDCP, EDID and DDC
- Compatible with DisplayPort 1.2
- Compatible with Apple® Thunderbolt connectors
- Plug-and-play; no software or drivers required
- Easy to install; connect the DisplayPort video source to the hub's input port, connect the external power supply and finally connect the two HDMI monitors to the output ports
- Wall-, rack- or pole-mounting; all mounting hardware is included
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- A computer with a DisplayPort v1.2 compatible Graphics Card (e.g. AMD Radeon with AMD Eyefinity technology) is required to display in video wall mode.
- Mac OS X does not support MST for NVIDIA and Intel Graphics Processor Units, limiting video display on the connected monitors to mirror mode.
- Backward compatible with most DisplayPort 1.1a equipment running current graphics drivers, with the feature set being limited to that of your equipment (e.g. you may be limited to displaying in Clone / Mirror Mode only). Compatibility with older graphics cards is not guaranteed.
- Maximum supported video resolutions and number of monitors will be dependent upon your graphics card. Check the specifications of your graphics card to determine its capabilities.
- A monitor with a HDMI port.
Package Includes
- B156-002-HDMI DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub
- Mounting Hardware
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
Specifications
OVERVIEW
UPC Code | 037332175892 |
Product Type | Splitter |
Technology | DisplayPort; HDMI |
Host Connector | DISPLAYPORT (MALE) |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
Max Supported Color Depth | 48-bit Deep Color |
3D Video Supported | Yes |
AUDIO
Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.4 |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 4.1 |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | DISPLAYPORT (FEMALE) |
Side B - Connector 1 | (2) HDMI (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Input x Output | 1 x 2 |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (x2) Orange (Monitor Signal); (x1) Green (Power) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Cable Length (ft.) | 0 |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 2.20 x 6.50 x 7.20 |
Shipping Weight (lbs.) | 1.04 |
Unit Dimensions (hwd / in.) | 1.000 x 5.300 x 3.600 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.86 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 167°F (10° to 75°C) |
Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
BTUs | 14 BTU/Hr |
COMMUNICATIONS
EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
MST Support | Yes |
Displayport Specification | 1.2 |
HDCP Specification | 1.3 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Multi-Stream Transport (MST) allows multiple monitors to be connected over a single DisplayPort or Mini DisplayPort connection. To use MST, you need monitors that support DisplayPort 1.2 daisy chaining or a DisplayPort MST Hub (also referred to as an MST splitter or DisplayPort splitter). For a full explanation of MST, see DisplayPort Multi-Stream Transport (MST) Explained.
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
P569-010 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) | |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. | |
P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
P583-010 | Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 10 ft. (3.1 m) |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- How to Use a DisplayPort Multi-Stream Transport Hub
https://tripplite.eaton.com/video/how-to-use-a-displayport-multi-stream-transport-hub/138649
Product Images