Part Number: B127-004-D4H TAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the B127-004-D4H is available on the model support page
Features
System Requirements
- Source device with DisplayPort output (media server, laptop)
- Display devices with HDMI input (HDTV, projector, monitor)
Package Includes
- Transmitter unit
- (4) Receiver units
- External power supply (Input: 100–240V)
- (4) International plug adapters (North America, Europe, U.K. and Australia)
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332239037 |
Product Type | Extender Kit |
Technology | DisplayPort; HDMI; Cat5/5e; Cat6; POC |
VIDEO
Video Input | DISPLAYPORT (FEMALE) |
Video Output | HDMI (FEMALE) |
Max Supported Video Resolution | 3840 x 2160 (4K @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 200 |
Max 1920 x 1080 (1080p) Range (ft) | 200 |
Max 1920 x 1200 Range (ft) | 150 |
Max 2560 x 1600 Range (ft) | 150 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 150 |
Max 3840 x 2160 (4K@60Hz) Range (ft) | 125 |
Transmitter Video Input | DisplayPort |
Transmitter - Number of Video Outputs | 4 |
Transmitter - Local Display Output | HDMI |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 125 |
AUDIO
Audio Input | Displayport |
Audio Output | HDMI |
Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.5A |
AC Power Adapter Output Specs (V / A) | 24V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.38 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112 |
Power Source | Transmitter end only (Included) |
Power Over Cable (PoC) Support | Yes |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | (4) RJ45 (FEMALE) |
Side A - Connector 2 | HDMI (FEMALE) |
Side A - Connector 3 | DISPLAYPORT (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 2 | HDMI (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Tx: x1 Green (Power), x4 Orange (Input, Local, Output 1, 2, 3, 4); Tx RJ45 port: x4 Green (Connected), x4 Orange (Activity) (x4) Rx: x1 Green (Power); Rx RJ45 port: Green (Connected), Orange (Activity) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Included Mounting Accessories | Wallmount |
Number of Displays | 4 |
Form Factor/Mounting Options | Box; Wall-mount |
Rackmountable | Yes |
Receiver Unit Dimensions (hwd / in.) | 1.06 x 4.53 x 2.46 |
Receiver Unit Weight (lbs.) | 0.45 |
Shipping Dimensions (hwd / in.) | 4.10 x 6.10 x 13.50 |
Shipping Weight (lbs.) | 4.90 |
Transmitter Unit Dimensions (hwd / in.) | 1.17 x 9.25 x 3.94 |
Transmitter Unit Weight (lbs.) | 1.43 |
Unit Packaging Type | Box |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | 5 to 122 F (-15 to 50 C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 125 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
Displayport Specification | 1.2a |
HDCP Specification | 2.2 |
Driver Required | No |
Recommended Category Cable | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CCC; CE; FCC; GS; PSE; TUV; UL; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images