Part Number: B160-001-DPSI
Converts DisplayPort™ audio/video to an IP-based signal that is transmitted point-to-point to a receiver 328 ft. away via Cat5e/6 cable or through a dedicated Ethernet network switch.
- Compatible with B160-Series A/V over IP receivers
- Video source can be sent to any analog or digital display
- Supports video resolutions up to 1920 x 1080, including 1080p - Limited to maximum resolution of receiver
- HDMI output on transmitter for connecting local display
- Plug and play—no software or drivers required
- 1-year limited warranty
Features
- Converts audio/video to an IP-based signal that is transmitted point-to-point to a display 328 ft. away
- Add low-cost network switches between transmitter and receiver to continue extending distance up to 328 ft. per switch
- HDMI output for connecting a local display
Create a Multi-In, Multi-Out Installation Using B160-Series Transmitters and Receivers
- Connect up to 64 transmitters and 255 receivers through multiple dedicated managed network switches
- IGMP-enabled switches allow centralized control over which sources show on which displays
- Video source can be sent to any analog or digital display, so you can mix and match technologies and use existing monitors
Enhanced Technical Features
- Supports video resolutions up to 1920 x 1080, including 1080p (limited to receiver’s max resolution)
- Uses H.264 video compression standard
- Transmits on 20–60 kHz IR frequency
- Extends IR control signals that control a source from a remote display
- Supports RS-232 serial baud rates up to 57600 Bps
- HDCP and 3D compatible when used with a DisplayPort or HDMI receiver (not compatible with VGA receiver)
Plug-and-Play Functionality
- No software or drivers required
- Hardware included for mounting on wall, rack or pole
- Compatible with all B160-Series A/V over IP receivers
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332196668 |
Product Type | Transmitter |
Technology | DisplayPort; IR; A/V over IP; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080p @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 328 |
Max 1920 x 1080 (1080p) Range (ft) | 328 |
Transmitter Video Input | DisplayPort |
Transmitter - Number of Video Outputs | 1 |
Transmitter - Local Display Output | HDMI |
Range Extension using other Tripp Lite product | 328 ft. |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | network switch |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 328 |
AUDIO
Audio Input | Displayport |
Audio Specification | Stereo Audio |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.0A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.4 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112 |
Power Source | Unit (Included) |
Power Over Cable (PoC) Support | No |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 6.3 |
CONNECTIONS
Number of Ports | 5 |
Side A - Connector 1 | DISPLAYPORT (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE); RJ45 (FEMALE) |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green) |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Form Factor/Mounting Options | Box; Wall-mount |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 2.00 x 6.30 x 10.20 |
Shipping Weight (lbs.) | 1.70 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.2 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
BTUs | 21.5 BTU/Hr |
COMMUNICATIONS
Signal Range (ft.) | 328 |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
Latency | 2-3 seconds |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
Displayport Specification | 1.2 |
HDCP Specification | 1.4 |
Driver Required | No |
Recommended Category Cable | N202-Series Cat6 Patch Cable |
STANDARDS & COMPLIANCE
External Power Supply Certifications | BSMI; CB; CCC; CE; FCC; GS; PSE; RCM; TUV; UL; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. | |
P569-010-LOCK | High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) | |
P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
P583-010 | Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 10 ft. (3.1 m) |
Video Extenders
Model Number | Description | |
---|---|---|
B160-100-CSI | Component Video + Audio over IP Extender/Receiver, Cat5e/6, Serial and IR Control, 1080i, 328 ft. (100 m), TAA | |
B160-100-DPSI | DisplayPort over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA | |
B160-100-HDSI | DVI/HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA | |
B160-100-VSI | VGA Audio + Video over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1440, 328 ft. (100 m), TAA | |
B160-200-HSI | 2-Port HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA |
Network Switches
Model Number | Description | |
---|---|---|
NG5 | 5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing | |
NSS-G16D2 | 16 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 SFP Slots, 36 Gbps, Web, 8-Outlet 120V PDU/Surge Protect |
Computer & Storage
Model Number | Description | |
---|---|---|
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays - AV over IP Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-av-over-ip-solutions/157981
Product Images