Part Number: B160-100-DPSI
Receives IP-based audio + video signal transmitted point-to-point from a source 328 ft. away via Cat5e/6 cable or through a dedicated Ethernet network switch.
- Compatible with B160-Series A/V over IP transmitters
- Display video from any source, analog or digital
- Supports video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Scales up to multi-in, multi-out installation with network switch
- Plug and play—no software or drivers required
- 1-year limited warranty
Features
- Receives IP-based audio/video transmitted point-to-point from a source 328 ft. away
- Add low-cost network switches between transmitter and receiver to continue extending distance up to 328 ft. per switch
Create a Multi-In, Multi-Out Installation Using B160-Series Transmitters and Receivers
- Connect up to 64 transmitters and 255 receivers through multiple dedicated managed network switches
- IGMP-enabled switches allow centralized control over which sources show on which displays
- Displays video from any analog or digital source, so you can mix and match technologies and use existing sources and monitors
Enhanced Technical Features
- Supports video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Uses H.264 video compression standard
- Transmits on 20–60 kHz IR frequency
- Extends IR control signals that control a source from a remote display
- Supports RS-232 serial baud rates up to 57600 Bps
- HDCP and 3D compatible when used with a DisplayPort or HDMI transmitter
Plug-and-Play Functionality
- No software or drivers required
- Hardware included for mounting on wall, rack or pole
- Compatible with all B160-Series A/V over IP transmitters
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332196729 |
Product Type | Receiver |
Technology | DisplayPort; IR; A/V over IP; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080p @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 328 |
Max 1920 x 1080 (1080p) Range (ft) | 328 |
Receiver/Transceiver Video Output | DisplayPort |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 328 ft. |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | network switch |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 328 |
Maximum Signal Range Details | 328 ft via Cat6 275 ft via Cat5e |
AUDIO
Audio Output | DisplayPort |
Audio Specification | Stereo Audio |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.0A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.4 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112 |
Power Source | Unit (Included) |
Power Over Cable (PoC) Support | No |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 6 |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | DISPLAYPORT (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green) |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Form Factor/Mounting Options | Box; Wall-mount |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 2.00 x 6.30 x 10.20 |
Shipping Weight (lbs.) | 1.70 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.2 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
BTUs | 20.5 BTU/Hr |
COMMUNICATIONS
Signal Range (ft.) | 328 |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
Latency | 2-3 seconds |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
Displayport Specification | 1.2 |
HDCP Specification | 1.4 |
Driver Required | No |
Recommended Category Cable | N202-Series Cat6 Patch Cable |
STANDARDS & COMPLIANCE
External Power Supply Certifications | BSMI; CB; CCC; CE; FCC; GS; PSE; RCM; TUV; UL; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) | |
P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
B160-001-DPSI | DisplayPort over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1080, 328 ft. (100 m), TAA | |
B160-001-HDSI | DVI/HDMI over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1080 (1080p), 328 ft. (100 m), TAA | |
B160-001-VSI | VGA over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1440 (1080p), 328 ft. (100 m), TAA | |
B160-101-HDSI | DVI/HDMI over IP Gigabit LAN Ethernet Extender Kit, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA |
Network Switches
Model Number | Description | |
---|---|---|
NG5 | 5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing | |
NSS-G16D2 | 16 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 SFP Slots, 36 Gbps, Web, 8-Outlet 120V PDU/Surge Protect |
Computer & Storage
Model Number | Description | |
---|---|---|
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays - AV over IP Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-av-over-ip-solutions/157981
Product Images