Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort over Fiber Extender Kit - 4K, RS-232, IR, USB, Duplex Singlemode LC, 6.2 mi., TAA


Transmitter/receiver kit extends a 4K DisplayPort signal via singlemode fiber cable to a DisplayPort monitor up to 6.2 miles away.
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Supports uncompressed DTS-HD, Dolby AC-3 and 8-channel LPCM digital audio
  • Meets DisplayPort 1.2a standards, including 4:4:4 subsampling for HDR televisions
  • Transmitter’s local HDMI port features multi-resolution technology allowing displays with varying resolutions to be connected without affecting the Displayport's 4K 30Hz signal.
  • Plug-and-play operation with no software required for easy, immediate installation

  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B127F-1A1-SM-DD

Have a Question?
Contact Us

Features

DisplayPort Extender for Digital Signage or Displaying Video in Schools or Trade Show Booths
This complete transmitter and receiver system is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings and digital signage applications where the source and display are farther apart than conventional A/V cables allow. The B127F-1A1-SM-DD extends 4K video and stereo audio signals from a DisplayPort (DP) source device to a DisplayPort monitor up to 6.2 miles (10 kilometers) away via user-supplied duplex singlemode LC fiber cabling.

Transmits Crystal-Clear 4K DisplayPort Video with Multi-Channel Audio and 4:4:4 Color
The B127F-1A1-SM-DD supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz with full, rich uncompressed DTS-HD, Dolby AC-3 and 8-channel LPCM digital audio. Built-in equalization automatically fine-tunes the image quality at the remote display with no time-consuming manual fiddling needed. It’s compatible with HDCP 2.2, DisplayPort 1.2a and EDID standards for carrying HDR (high dynamic range) signals. It also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

DIP Switches Extend Your Choice of USB, IR or RS-232 Signals
The DIP switches on both the transmitter and receiver can be adjusted to let you choose from the USB 1.1, bi-directional IR and RS-232 functions. Only one function can be extended at a time.

Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter and receiver units work right out of the box with no software required. Mounting hardware is included for installing the units on walls, poles or 19-inch racks. Connect the transmitter to the source and the receiver to the display with DisplayPort cables (such as Tripp Lite’s P580-Series). Then, connect the two units using a duplex singlemode LC fiber cable (Tripp Lite N520-Series). Connect an optional display to the transmitter’s local HDMI output to monitor the image connected to the receiver up to 6.2 miles away.The transmitter's Local HDMI port also lets you connect displays with varying resolutions like 1080p, 720p with affecting the 4K 30Hz signal transmission.

TAA-Compliant for GSA Schedule Purchases
The B127F-1A1-SM-DD is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Typical Applications

  • Connect a media server, cable/satellite box, gaming system or other home theater component to a large-screen 4K television or projector
  • Upgrade the video quality of your trade show presentation or digital signage installation in a commercial or educational setting to 4K x 2K

Package Includes

  • Transmitter unit
  • Receiver unit
  • (2) External power supplies with 4.5 ft. cord (Input: 100–240V, 50/60 Hz, 0.35A; Output: 5V 2A)
  • (8) International plug adapters (North America, Europe, Australia, United Kingdom)
  • (2) Sets of mounting hardware
  • Owner’s manual

System Requirements

  • Source device with DisplayPort output (media server, laptop)
  • Display device with DisplayPort input (HDTV, projector, monitor)

TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332239174
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240~50/60Hz, 0.35A
External Power Supply Output Specs (V / A)5V/2A
External Power Supply Cord Length (ft.)4.5
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
External Power Supply CertificationsCCC; CE; FCC; GS; TUV; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTx: x3 ORANGE (Link Indicator, Local, Signal Transmission), x1 Green (Power) RX: x1 Orange (Link Indicator), x1 Green (Power)
PHYSICAL
ColorBlack
Material of ConstructionMetal
RackmountableYes
Receiver Unit Dimensions (hwd / in.)1.06 x 4.53 x 2.46
Receiver Unit Weight (lbs.)0.5
Transmitter Unit Dimensions (hwd / in.)1.06 x 4.53 x 2.46
Transmitter Unit Weight (lbs.)0.5
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32 to 104°F (0 to 40°C)
Storage Temperature Range5 to 122°F (-15 to 50°C)
Relative Humidity0% to 85% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1(2) 3.5MM (FEMALE); MICRO-USB B (FEMALE)
Side A - Connector 2DISPLAYPORT (FEMALE); HDMI (FEMALE); LC DUPLEX (FEMALE)
Side B - Connector 1(2) 3.5MM (FEMALE); (2) USB A (FEMALE)
Side B - Connector 2DISPLAYPORT (FEMALE); LC DUPLEX (FEMALE)
FEATURES & SPECIFICATIONS
Max Supported Video Resolution4K x 2K (3840 x 2160) @30Hz
Displayport Specification1.2a
HDMI Specification2.0
HDCP Specification2.2
Audio SpecificationTrue uncompressed 8-channel LPCM, AC-3, DTS digital audio
Driver RequiredNo
EDID Compatible  Yes
Power Over Cable (PoC) SupportNo
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
TechnologyDisplayPort; HDMI; HDR
Wavelength1310nm
Chroma Sub Sampling4:4:4
Mode TypeSinglemode
SPECIAL FEATURES
HDR SupportYes
CERTIFICATIONS
CertificationsTested to CE, FCC, REACH, RoHS
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

Check your source’s sound settings to ensure the audio is being outputted to the desired device shown in the list.

Additional FAQs may be available on the B127F1A1SMDD model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N370-02M | Network Cables & Adapters N370-02M Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 2M (6 ft.)
N370-01M | Network Cables & Adapters N370-01M Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 1M (3 ft.)
Fiber Network Cables
  Model Number Description
N370-01M | Fiber Network Cables N370-01M Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 1M (3 ft.)
N370-02M | Fiber Network Cables N370-02M Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 2M (6 ft.)
Digital Signage & Audio/Video
  Model Number Description
P569-003-CERT | Digital Signage & Audio/Video P569-003-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 3 ft.
P569-006-CERT | Digital Signage & Audio/Video P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.
P580-003 | Digital Signage & Audio/Video P580-003 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft.
P580-006 | Digital Signage & Audio/Video P580-006 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft.

Resources & Downloads

support icon

Do you own a
B127F-1A1-SM-DD

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.