Part Number: P783-006
- Cuts cable clutter and saves money by combining 3 essential KVM cables into one
- Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Supports true 4:4:4 chroma subsampling to meet latest color standards
- Transfers data at reliable USB 2.0 speeds up to 480 Mbps
- Plug-and-play operation with no software required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- B002-DP1A4 or other compatible NIAP KVM
Package Includes
- P783-006 DisplayPort KVM cable kit, 3 in 1 (M/M), 6 ft.
Specifications
OVERVIEW
UPC Code | 037332241382 |
Accessory Type | Cable Kit |
Technology | DisplayPort |
Accessory Class | KVM Switch Accessories |
VIDEO
Max Supported Video Resolution | 3840 x 2160P @ 60 Hz (4K x 2K) |
CONNECTIONS
Side A - Connector 1 | 3.5MM (MALE); DISPLAYPORT (MALE); USB A (MALE) |
Side B - Connector 1 | 3.5MM (MALE); DISPLAYPORT (MALE); USB B (MALE) |
Contact Plating | Gold |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.48 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Relative Humidity | 0 ~ 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Displayport Specification | 1.2 |
HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
Model Number | Description | |
---|---|---|
B002-DP1A4 | Secure KVM Switch, 4-Port, DisplayPort to DisplayPort, 4K, NIAP PP3.0 Certified, Audio, Single Monitor, TAA |
Documents & Downloads
Useful Web Pages
Product Images