Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort KVM Cable Kit, 3 in 1 - 4K DisplayPort, USB, 3.5 mm Audio (3xM/3xM), 4:4:4, 10 ft., Black


3-in-1 KVM cable kit with DisplayPort, USB A/B and 3.5 mm plugs connects your computer to a B002-DP1A4 or other compatible NIAP KVM.
  • Cuts cable clutter and saves money by combining 3 essential KVM cables into one
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Supports true 4:4:4 chroma subsampling to meet latest color standards
  • Transfers data at reliable USB 2.0 speeds up to 480 Mbps
  • Plug-and-play operation with no software required for easy, immediate installation

View Full Product Details

Tripp Lite Part Number

P783-010 New

Have a Question?
Contact Us

Features

10 ft. 3-in-1 Cable Connects Your DisplayPort Computer to a Tripp Lite NIAP KVM Switch
This cable features DisplayPort, USB A/B and 3.5 mm audio connectors on both ends for connecting your computer to a KVM switch. Designed specifically for the Tripp Lite B002-DP1A4 NIAP KVM, the 10-foot cable supports DisplayPort video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz with true 4:4:4 chroma subsampling. It’s compatible with HDCP 2.2, DisplayPort 1.2 and USB 2.0 (480 Mbps) standards. By combining three different cables into one convenient cord, you cut down on unnecessary clutter and save money. 

Typical Applications

  • Connect a headless computer to a Tripp Lite KVM switch
  • Upgrade or replace worn or lost KVM cables
  • Eliminate clutter by replacing multiple cables with one new one
  • Extend the distance between the KVM switch and computer to 10 ft.

Package Includes

  • P783-010 DisplayPort KVM cable kit, 3 in 1 (M/M), 10 ft.

System Requirements

  • Tripp Lite B002-DP1A4 or other compatible NIAP KVM
RoHS compliant

Specifications

OVERVIEW
UPC Code037332241603
INPUT
Cable Length (ft.)10
Cable Length (in.)120
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)10.00 x 8.00 x 0.50
Shipping Weight (lbs.)0.74
ENVIRONMENTAL
Operating Temperature Range14 ~ 122F (-10 ~ 50C)
Storage Temperature Range5 ~ 140F (-15 ~ 60C)
Relative Humidity0 ~ 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 13.5MM (MALE); DISPLAYPORT (MALE); USB A (MALE)
Side B - Connector 13.5MM (MALE); DISPLAYPORT (MALE); USB B (MALE)
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Max Supported Video Resolution3840 x 2160P @ 60 Hz (4K x 2K)
Displayport Specification1.2
HDCP Specification2.2
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyDisplayPort; USB
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches
  Model Number Description
B002-DP1A4 | KVM Switches B002-DP1A4 Secure KVM Switch, DisplayPort to DisplayPort - 4 Ports, 4K, NIAP PP3.0 Certified, Audio, Single Monitor, TAA

Resources & Downloads

support icon

Do you own a
P783-010

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.