Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extends your existing DisplayPort™ connection by 15 ft. Latching male connector prevents accidental disconnections.

  • Supports 4K x 2K video resolutions @ 60 Hz
  • Latching DisplayPort plug ensures secure connection
  • Molded nickel-plated connectors with gold-plated contacts
  • Supports DisplayPort v1.2, DPCP and HDCP 2.2
  • Smaller connector footprint than VGA or DVI

Overview

The P579-015 DisplayPort Extension Cable (M/F) attaches to your current DisplayPort cable to extend it by 15-ft. (4.57 m). To ensure a continuous audio/video signal, the latching male end prevents the cable from coming loose or getting accidentally disconnected. This 15-ft. (4.57 m) cable supports UHD video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, allowing you to stream digital video and audio from a DisplayPort computer to a monitor or television with a DisplayPort input.

Premium foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI interference. Molded nickel-plated connectors with corrosion-resistant gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief with ridges on each end gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.

Features

Extends an Existing DisplayPort Cable an Extra 15-ft. (4.57 m)
  • Female connector attaches to current DisplayPort cable to add length
  • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Supports DisplayPort v1.2, DPCP and HDCP 2.2

Latching Male Connector Ensures Continuous A/V Signal
  • Prevents cable from coming loose or getting accidentally disconnected
  • Easy one-touch release button allows unplugging

First-Rate Construction for Superior Signal Transfer
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Gold-plated contacts for maximum conductivity and minimum data loss
  • Integral strain relief reduces stress and adds flexibility
  • Flexible PVC jacket
  • Smaller connector footprint than VGA or DVI saves space

Package Includes

  • P579-015 DisplayPort Extension Cable with Latch (M/F), 15-ft. (4.57 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332202024
Product TypePassive Cable
TechnologyDisplayPort
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
Latching or Gripping ConnectorYes
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)15
Cable Length (in.)180
Shipping Dimensions (hwd / in.)10.00 x 8.00 x 0.50
Shipping Weight (lbs.)0.58
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity10% to 80% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

For a 4K/60Hz signal, the total length possible is 18 ft, in other words 1 P579-015 plus 1 3-ft 4K/60Hz DP male to male cable For a 1080p signal, the total length possible is 25 ft, in other words 1 P579-015 plus 1 10-ft 1080p/1200p DP male to male cable.
Was this information helpful? Yes No
Need more help? Contact Technical Support
High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.