Part Number: P134-06N-DVI-DL
- Active converter works with all DisplayPort signals
- Supports DVI dual-link video resolutions up to 2560 x 1600
- Supports DVI single-link video resolutions up to 1920 x 1080
- Converts Multi-Mode (DP++) and Single-Mode DisplayPort output
- Plug and play—no software, drivers or power supply needed
- 3-year limited warranty
Features
- Connects DisplayPort computer to DVI-I dual-link monitor, projector or TV
- Active converter works with all DisplayPort signals
- Ideal for displaying video on large monitor or digital sign
- Female DVI dual-link and male DisplayPort connectors
- Supports DVI dual-link video resolutions up to 2560 x 1600
- Supports DVI single-link video resolutions up to 1920 x 1080 (1080p)
- Supports 24-bit Deep Color (8 bits per channel)
- Converts Multi-Mode (DP++) and Single-Mode DisplayPort output
- Works with graphics cards that don’t output DP++ signals, such as AMD Eyefinity
- Gold-plated connectors and contacts for excellent conductivity
- Integral strain relief for long life
- Plug-and-play—no software, drivers or power supply necessary
- Fits easily into briefcase, backpack or laptop bag
System Requirements
- Computer with DisplayPort and USB port
- Display with DVI output
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P134-06N-DVI-V2
Package Includes
- P134-06N-DVI-DL DisplayPort to DVI Dual-Link Active Converter (M/F), 6 in.
Specifications
OVERVIEW
UPC Code | 037332198716 |
Product Type | Video Adapter |
Technology | DVI; DisplayPort |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side A - Connector 2 | USB A (MALE) |
Side B - Connector 1 | DVI-I DUAL LINK (FEMALE) (WIRED TO DVI-D DUAL LINK) |
PHYSICAL
Color | Silver |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 1.30 x 3.50 x 6.20 |
Shipping Weight (lbs.) | 0.35 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P560-003 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) | |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P560-010 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
P560-015 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Documents & Downloads
Useful Web Pages
Product Images