Part Number: P582-015-4K6AE
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Active adapter converts Single- and Dual-Mode DP++ output for viewing on display
- Secure-grip connectors maintain constant A/V signal without accidental disconnections
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Source device with DisplayPort output
- Display device with HDMI input
Package Includes
- P582-015-4K6AE DisplayPort to HDMI 4K Cable - M/M, Black, 15 ft.
Specifications
OVERVIEW
UPC Code | 037332242754 |
Product Type | Active Cable |
Technology | HDMI; DisplayPort |
Cable Type | Active |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
HDR Support | No |
3D Video Supported | Yes |
AUDIO
Audio Specification | 7.1 Channel Surround Sound |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (MALE) - GRIPPING |
Contact Plating | Gold |
PHYSICAL
Color | Black |
Material of Construction | ABS, PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 7.3mm |
Cable Length (ft.) | 15 |
Cable Length (in.) | 180 |
Unit Weight (lbs.) | 0.4142 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
Integrated/Removable Cable | No |
MST Support | No |
Ohms | No |
Integral Strain Relief | No |
Impedance-Matched Twisted-Pair Construction | No |
Scaler Function | No |
Displayport Specification | 1.2a |
HDCP Specification | 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images