Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Desktop Computer AC Power Cord, Right-Angle NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft., Black

Model Number: P006-010-15D New


Computer power cable allows you to connect your PC, printer or monitor into a surge protector, PDU or UPS with a NEMA 5-15R outlet.
  • Right-angle 5-15P plug allows easier connection in confined or hard-to-reach spaces
  • Recommended for powering computers, printers and other home/office peripherals
  • 10 ft. length allows great flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for worn-out or missing computer power cable
  • NEMA 5-15P plug connects to AC power; C13 plug connects to device’s C14 inlet
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

Desktop Computer Power Cord Connects PCs, Printers, Monitors and Other Equipment
This computer power supply cable is designed for home/office desktop computer applications. You can use it to connect a computer, monitor, printer, scanner or other device with a C14 power inlet to an AC wall outlet, surge protector, UPS system or PDU. The 10-foot length allows you great flexibility in placing equipment with respect to the power outlet. Note: This cord is not for use in European markets.
Right-Angle PC Power Cable Is Easier to Connect in Tight Spaces
The angled NEMA 5-15P connector makes installations easier in confined spaces, such as the back of a rack enclosure cabinet. When plugged in, the right-angle plug guides the computer power supply cable parallel to the wall, allowing you to push furniture up against a wall to maximize space.

Typical Applications

  • Connect devices like computers, monitors, scanners and printers to a power outlet up to 10 ft. away in your home office, work space or dorm room
  • Extend an existing power connection up to 10 ft. to more easily place a device or reach a power source away from your workstation
  • Provide a high-quality replacement for a worn-out or missing power cord
  • Power a device located in a hard-to-access area behind a desk or flush against a wall

Package Includes

  • P006-010-15D Right-Angle NEMA 5-15P to C13 Computer Power Cable, 10 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332241894
Country/RegionNorth America
INPUT
Maximum Input Amps10
Cable Length (ft.)10
Cable Length (in.)120
Voltage Compatibility (VAC)125
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)1.00 x 11.00 x 14.00
Wire Gauge (AWG)18
ENVIRONMENTAL
Operating Temperature Range-4 to 140 F (-20 to 60 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity20-80% RH
CONNECTIONS
Side A - Connector 1NEMA 5-15P - RIGHT ANGLE
Side B - Connector 1IEC-320-C13
SPECIAL FEATURES
High VoltageNo
Heavy-DutyNo
Locking PlugNo
CERTIFICATIONS
CertificationsUL Listed
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P006-010-15D

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.