Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-A to USB Micro-B charge cable keeps your smartphone, tablet and other compatible device at capacity.
  • Left/right and right-angle plugs ideal for connecting equipment in tight spaces, such as behind furniture or flush against walls
  • Dedicated USB-A to USB Micro-B cable charges devices only and does not transfer data
  • 20 AWG power lines allow rapid charging of compatible devices, including smartphones and tablets

Overview

This 3-ft. (0.91 m) USB 2.0 cable (M/M) with 20 AWG power lines is dedicated to charging compatible mobile devices, including smartphones and tablets. The reversible left/right USB-A connector and the right-angle USB Micro-B connector help you connect in areas where space is at a premium, such as behind furniture. The angled male plugs reduce stress and help the cable move freely without cracking or breaking loose from the connector. Note: the UR05C-003-RARB is a charging cable only and is incapable of transferring data.

Features

  • Dedicated charging USB-A to USB Micro-B cable does not transfer data
  • Made from 20 AWG power lines for rapid charging of compatible devices, including smartphones and tablets
  • Left/right and right-angle male plugs excellent for connecting equipment in tight spaces, such as behind furniture

System Requirements

  • USB Micro-B devices, including smartphones and tablets

Package Includes

  • USB-A to USB Micro-B Charge Cable (M/M), Black, 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188076
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1REVERSIBLE USB A (MALE)
Side B - Connector 1MICRO-USB B (MALE)
Connector StyleAngled
PHYSICAL
Cable Jacket ColorBlack
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Charging Stations & Carts

  Model Number Description
16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA U280-016-RM U280-016-RM 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA

USB & Wireless Chargers

  Model Number Description
USB Tablet / Phone Car Charger, 5V 2.4A / 12W U280-001-C2 U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
2-Port USB Wall/Travel Charger, 5V 3.4A / 17W U280-002-W12 U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.