Part Number: P036-006
- Recommended for powering servers, routers and other high-output network devices
- 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
- C20 to C19 cord replaces or upgrades standard power cord provided by manufacturer
- Thick 12 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332141620 |
Device Compatibility | Server; Router; Network Switch; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 20 |
Voltage Compatibility (VAC) | 100-250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C20 |
Side B - Connector 1 | IEC-320-C19 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 11mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 12 |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 1.00 x 7.00 x 11.00 |
Shipping Weight (lbs.) | 1.02 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 10% to 65% RH |
Storage Humidity Range | 10% to 65% RH |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images