Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: N042E-WHMR TAA
Fits around European-type modules to highlight your installation.
- Ideal for home/office audio/video, VoIP or Ethernet in-wall wiring installations
- High-impact plastic construction designed to blend in with your home/office décor
- Black ring measures 22.5 x 45 mm for a sleek, professional appearance
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Black Color Ring Helps Complete Your In-Wall Network Connection
This European-style color ring fits snugly around a compatible wall module to highlight your cable installation. A comfortable fit for home or office audio/video, VoIP phone and Ethernet applications, just to name a few, the black ring is easy to install. It is compatible with N042E-WHM0, N042E-WHM1-S and N042E-WHM-C1 models.
High-Impact Construction Designed to Blend In Seamlessly with Your Room
This black color ring measures 22.5 x 45 millimeters and blends elegantly into any home or office décor for a sleek, professional installation. The polycarbonate construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat.
Specifications
OVERVIEW
UPC Code | 037332268884 |
Accessory Type | Wall Plate |
Accessory Class | Networking Accessories |
PHYSICAL
Color | Black |
Material of Construction | POLYCARBONATE |
Unit Dimensions (hwd / in.) | 1.722 x 0.835 x 0.091 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Operating Humidity Range | 10% TO 90% RH, (NON-CONDENSING) |
Storage Humidity Range | 10% TO 90% RH, (NON-CONDENSING) |
STANDARDS & COMPLIANCE
Product Certifications | UL 94 |
Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N042E-WHM0 | Blank Snap-In Insert, European Style, Vertical, 22.5 x 45 mm, White |
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N042E-WHM-C1 | 1-Port European-Style Insert, Coax Coupler (F/F), 22.5 x 45 mm, White | |
N042E-WHM1-S | 1-Port European-Style Insert, Unloaded Shuttered Module, 22.5 x 45 mm, White |