Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Converts a standard 42U SmartRack® rack enclosure into a dual-compartment, colocation rack
  • Allows two different users to occupy their own half of an enclosure, each with its own unique combination lock
  • Includes all necessary mounting hardware
  • Simple to install

Overview

The SRCOLOKIT42U turns a standard 42U single-compartment rack into a dual-compartment colocation rack, allowing two different users to occupy 20U of space each. An included divider panel separates the two compartments, and the rack’s 42U front and rear doors are replaced by independently lockable 21U doors, each with its own unique, user-settable combination code. This colocation kit includes all necessary mounting hardware.

Features

  • Colocation kit for standard 42U rack enclosures
  • Converts 42U of space into two separately lockable 20U compartments
  • Allows two different users to occupy one rack enclosure
  • Includes divider panel, lockable doors and all necessary mounting hardware
  • Simple to install

Package Includes

  • (4) Colocation Doors
  • (4) Hinge Brackets(1) Divider Plate
  • (1) Roof
  • (2) Cable Channels
  • (1) Blocking Plate
  • (4) Divider Plate Brackets
  • (20) M6 Screws
  • (12) Washers
  • (4) 8-32 Screws
  • (1) Replacement Label
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181633
Accessory TypeRackmount Kit; Mounting Accessories
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)29.50 x 14.00 x 41.50
Shipping Weight (lbs.)110.44
STANDARDS & COMPLIANCE
Product ComplianceRoHS

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.