Part Number: N286-25G-SR-S
- SFP28 transceiver module 100% compatible with Cisco’s equivalent module
- Provides 25 Gbps throughput up to 328.08-ft. (100 m) via multimode fiber cabling
- LC duplex female connector supports 25GBase-SR signal at 850 nm wavelength
- Hot-swappable interface lets you install and uninstall without shutting down
- Meets or exceeds MSA standards and works in all MSA-compliant platforms
- 3-year limited warranty
Features
System Requirements
- Cisco or other compatible network router, server or switch
Package Includes
- N286-25G-SR-S Cisco-Compatible SFP-25G-SR-S SFP28 Transceiver
Specifications
OVERVIEW
UPC Code | 037332248466 |
Brand Compatibility | Cisco |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (FEMALE) |
Side B - Connector 1 | SFP28 (Male) |
PHYSICAL
Unit Dimensions (hwd / in.) | 0.330 x 0.530 x 2.230 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 158°F (0° to 70°C) |
Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
Relative Humidity | 5% to 85% |
Operating Temperature | 32 to 158 F (0 to 70 C) |
COMMUNICATIONS
Network Compatibility | 25 Gbps |
Wavelength | 850nm |
Transmission Distance | 100 m |
FEATURES & SPECIFICATIONS
Data Transfer Rate | 25 Gbps |
Multi-Source Agreement (MSA) Compliant | Yes |
Optical Port | LC |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
N820-10M | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.) | |
N820-15M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.) | |
N820-20M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 20M (65-ft) | |
N820-25M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 25M (82 ft.) | |
N820-30M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 30M (100 ft.) | |
N820-50M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 50M (164 ft.) |
Documents & Downloads
Declarations of Conformity
Product Images