Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
This lockable mobile phone charging station provides fast charging, convenient syncing, secure storage and device organization for up to 32 smartphones or small USB devices.
  • Fast 2.4A USB charging for 32 smartphones or other USB devices
  • Supports wired and wireless syncing for updating devices
  • Secures devices in a locking, vented enclosure that can be mounted on a wall or desktop
  • Attachment points included for mounting cooling fans
  • Detachable 10-ft. (3.05 m) AC input cord with right-angle NEMA 5-15P plug reaches distant outlets
  • 2-year limited warranty

Features

Fast Charging for Up to 32 Smartphones
32 USB ports deliver the fastest charging supported by each device, up to 2.4A per port, via user-supplied USB cables. The station accommodates up to 32 smartphones with cases up to 7" x 3.65" x 1"; shelf dividers keep the devices organized. The CSD32USB is a compact solution for charging and securing cell phones in corporate, healthcare, industrial, commercial and retail environments.
Convenient Syncing
A USB uplink port connects to a host computer for wired syncing to update software, back up data and return devices to standard configurations. The CSD32USB also supports wireless syncing and simultaneous syncing/charging (up to 1.5A per port during wired syncing).
Locking Steel Enclosure Keeps Mobile Devices Safe and Secure
This secure phone charging station promotes comprehensive device protection with steel construction and a black powder-coated finish for long-term durability. A 3-point locking mechanism with included keys helps prevent device theft, damage and tampering, and an optional padlock hasp (with a user-supplied padlock) provides added security. Flow-through ventilation helps protect against overheating, and attachment points on the top and bottom of the unit allow mounting of cooling fans (sold separately). Specially coated shelves help prevent device scratches and scuffs.
Firmware Upgrade Ports for Software Upgrades
Mini-USB firmware upgrade ports enable future software upgrades to support newer devices.
Easy to Install
This lockable phone station ships ready for quick, easy installation. The split front doors open 180 degrees for improved device and service access. Rear-panel slots support wall-mount installation, while the unit is also set up for easy desktop securing. For convenient power connections, you can choose which side to attach the power cord.

Package Includes

  • CSD32USB 32-Device USB Charging Station for Smartphones, Black
  • Padlock hasp
  • Detachable 10-ft. (3.05 m) AC input cord with right-angle NEMA 5-15P plug
  • (2) Keys
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332222275
Product TypeMulti-Device Charger
Charging Form FactorStationary Cabinet
Charger FunctionsCharge; Secure; Sync
Device CompatibilityPhone
Device Slots32
INPUT
Nominal Input Voltage(s) Supported120V AC
Voltage Compatibility (VAC)110; 120
Input Frequency50 / 60 Hz (auto-select)
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
POWER
Power Consumption (Watts)112
CHARGING
Number of Charging Ports32
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports DetailsPass through
Charging Ports / Amps(32) 2.4A
Overcharge ProtectionYes
Charging Amps per Port2.4A
PHYSICAL
ColorBlack
Material of ConstructionSteel
Charging Station Form FactorStationary Cabinet
Shipping Dimensions (hwd / in.)17.91 x 23.23 x 26.77
Slot Dimensions - Bottom (hwd / in.)3.67 x 1.0 x 7.0
Slot Dimensions - Top (hwd / in.)3.67 x 1.0 x 7.0
Unit Dimensions (hwd / in.)14.910 x 23.800 x 18.960
Unit Weight (lbs.)62.11
Number of Shelves2
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
Cord ManagementYes
Overcurrent ProtectionYes
EMI/RFI Line Noise ProtectionYes
Flow-Through VentilationYes
UV SterilizationNo
LockingYes
Lock TypeKey
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External ReceptacleNo

Questions & Answers

Accessories

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) M100-10N-BK M100-10N-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m)
USB-A to Lightning Sync/Charge Cables (M/M) - MFi Certified, Black, 10 in. (0.25 m), Pack of 10 M100-10N-BK-10 M100-10N-BK-10 USB-A to Lightning Sync/Charge Cables (M/M) - MFi Certified, Black, 10 in. (0.25 m), Pack of 10
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) U326-001-BK U326-001-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m)

Data Center & IT Rack Cooling

  Model Number Description
SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug SRFANWM SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.