Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Small-diameter cable connects high-density network equipment, such as computers, servers, routers, printers, patch panels and switches. Recommended for reducing cable clutter in busy data centers.

  • Over 38% slimmer than standard Cat6a cables
  • Easy to route through cable management panels
  • Supports Ethernet speeds up to 10 Gbps
  • Snagless RJ45 design protects tabs from damage
  • High-quality 28 AWG stranded copper wire

Overview

The N261-S01-BK Cat6a 10G Snagless Molded Slim UTP Network Patch Cable (M/M) is ideal for connecting network components like computers, servers, routers, printers, patch panels and switches in high-density data centers. Designed for fast transmission and excellent signal quality, this 1-ft. (0.31 m) black cable ensures peak performance throughout your local area network (LAN).
Manufactured from 28 AWG copper wire, the four-pair stranded UTP N261-S01-BK delivers Ethernet speeds up to 10 Gbps. Protected by a PVC jacket, this cable is more than 38% smaller in diameter than standard Cat6a cable, which increases airflow in tight spaces and makes it easier to install around corners and through cable management panels.
RJ45 male connectors are conducive to an accurate signal transfer, improving near-end crosstalk (NeXT) performance to 500 MHz. The snagless design protects the locking tabs against being damaged or broken off during installation. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Each cable has been tested and certified using Fluke® test equipment. It supports IEEE 802.3af, is DTE power compliant and is compatible with T568A/T568B wiring.

Features

Recommended Solution for Your Cat6a High-Density Network Connections
  • Ideal for connecting components like computers, servers, routers, printers, patch panels and switches in high-density data centers
  • Designed for fast transmission and excellent signal quality
  • Ensures peak performance throughout your LAN
  • Supports Ethernet speeds up to 10 Gbps
Special Slim Design
  • More than 38% smaller in diameter than standard Cat6a cable
  • Increases airflow in tight spaces
  • Increased flexibility for installing around corners and through cable management panels
  • Cuts down on bothersome cable clutter
Premium Construction for Superior Performance
  • High-quality 28 AWG 4-pair stranded copper wire
  • Minimal near-end crosstalk ensures a strong signal
  • Rugged PVC jacket stands up to long-term use
Snagless RJ45 Connectors
  • Molded snagless boots prevent locking tabs from damage during installation
  • Integral strain relief protects cable and connectors from stress and cracking
Tested and Certified Using Trusted Fluke Equipment
  • Supports IEEE 802.3af
  • DTE power compliant
  • Compatible with T568A/T568B wiring

Package Includes

  • N261-S01-BK Cat6a 10G Snagless Molded Slim UTP Network Patch Cable (M/M), Black, 1-ft. (0.31 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332203670
TechnologyCat6a
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector TypeSnagless; Molded
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable ShieldingUTP
Cable Outer Diameter (OD)3.8 mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge28 AWG
Cable Length (ft.)1
Cable Length (in.)12
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.00
Shipping Weight (lbs.)0.30
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard500 MHz
Maximum Bandwidth as Tested600 MHz
Network Compatibility10 Gbps
IEEE Standards Supported802.3an
FEATURES & SPECIFICATIONS
Snagless ConnectorYes
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); RoHS; IEEE 802.3an 10GBase-T; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.

  • Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
  • Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.

You should not need to choose between molded and snagless. Many cables have both features.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.