Part Number: N262-010-GY
Transmits 10 Gbps data with Power over Ethernet (PoE) support over 4-pair copper cable. Recommended for high-speed 10GBase-T network connections in high-density data centers and Ethernet networks.
- Ideal for making 10 Gbps connections
- Snagless RJ45 connectors protect against broken tabs
- High-quality 26 AWG 4-pair stranded copper wire
- Reduces impedance and structural return loss
- Protects network equipment against EMI/RFI line noise
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N262-010-GY Cat6a 10G-Certified Snagless Shielded STP Network Patch Cable (RJ45 M/M) is recommended for transmitting 10 Gbps data, voice and video through high-speed 10G equipment, including network switches, modems, routers, adapters, hubs and patch panels. It also connects PoE devices, such as VoIP phones, security cameras and point-of-sale kiosks.
Designed for fast transmission and excellent signal quality, this 10-ft. (3.05 m) gray cable ensures peak performance throughout your local area network (LAN). It reduces impedance and structural return loss compared to standard 100 MHz wire. Premium shielding protects your Ethernet network from disruptive EMI/RFI line noise that can distort or destroy data.
Manufactured from 26 AWG copper wire and protected by a rugged PVC jacket, the four-pair stranded N262-010-GY minimizes near-end crosstalk (NeXT) levels. The RJ45 connectors' snagless design protects the locking tabs from being damaged or broken off during installation. Integral strain relief with ridges on each end gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Each N262-010-GY cable has been tested and certified using Fluke test equipment. It supports IEEE 802.3af, is DTE power compliant, is ETL/UL certified, and is compatible with T568A/T568B wiring.
Features
- Ideal for connecting network switches, modems, routers, adapters, hubs and patch panels in high-density data centers
- Compatible with PoE devices, such as VoIP phones, security cameras and point-of-sale kiosks
- Ensures peak performance throughout your LAN
- Reduces impedance and structural return loss compared to standard 100 MHz wire
Snagless RJ45 Male Connectors
- Molded snagless boots prevent locking tabs from damage during installation
- Integral strain relief protects cable and connectors from stress and cracking
Premium Construction for Superior Performance
- High-quality 26 AWG 4-pair stranded copper wire
- Minimal near-end crosstalk ensures a strong signal
- Rugged PVC jacket stands up to long-term use
- EMI/RFI shielding protects network from disruptive line noise
Tested and Certified Using Trusted Fluke Equipment
- Supports IEEE 802.3af
- DTE power compliant
- ETL/UL certified
- Compatible with T568A/T568B wiring
Specifications
OVERVIEW
UPC Code | 037332205001 |
Technology | Cat6a; PoE |
CONNECTIONS
PoE Capability | 30W (802.3at) |
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
Connector Type | Snagless |
Wiring Configuration | EIA/TIA 568B |
PHYSICAL
Cable Jacket Color | Gray |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Shielding | STP |
Cable Outer Diameter (OD) | 6.2 mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 26 AWG |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.32 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 500 MHz |
Maximum Bandwidth as Tested | 600 MHz |
Network Compatibility | 10 Gbps |
IEEE Standards Supported | 802.3at |
FEATURES & SPECIFICATIONS
Snagless Connector | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cUL Listed |
Product Compliance | CE (Europe); RoHS; IEEE 802.3at PoE+; REACH; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.
- Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
- Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.
You should not need to choose between molded and snagless. Many cables have both features.
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images