Part Number: N204-003-BL-UD
- Cat6 Ethernet patch cable delivers fast transmission speeds up to 1 Gbps in your LAN
- Up-angle and down-angle RJ45 ends easy to plug into devices pressed against a wall
- Designed for home or office 10/100/1000Base-T Gigabit Ethernet networks
- Color-coded blue for fast, easy identification in a crowded rack or workstation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332237811 |
Technology | Cat6 |
CONNECTIONS
PoE Capability | 30W (802.3at) |
Side A - Connector 1 | RJ45 (MALE) - DOWN ANGLE |
Side B - Connector 1 | RJ45 (MALE) - UP ANGLE |
Contact Plating | Gold |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
Angled Connector | Yes |
PHYSICAL
Cable Jacket Color | Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 6.0 mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 24 AWG |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.12 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 500 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3an; 802.3at |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cUL Listed |
Product Compliance | CE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N250-P12 | Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA | |
N252-012 | 12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA | |
N252-024 | 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA | |
N252-048 | 48-Port Cat6 Patch Panel - UTP, 110 Punch Down, RJ45, 2U, TAA | |
N252-P24 | 24-Port Cat6 Patch Panel - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, Black, TAA |
Documents & Downloads
Useful Web Pages
Product Images