Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Cat6 UTP patch cord connects critical components, such as servers, switches, routers, computers and hubs, in Gigabit Ethernet networks.
  • Cat6 UTP patch cord rated for high-speed 1 Gbps communications
  • Over 38% slimmer than standard Cat6 cables to increase airflow in full racks
  • Easy to route around corners and through crowded cable management panels
  • Snagless RJ45 connectors prevent tabs from being damaged during installation
  • Color-coded black for fast, easy identification in a crowded rack or workstation

Features

Cat6 UTP Patch Cable Ideal for Your Gigabit Ethernet Network
This Cat6 UTP cable with RJ45 connectors is recommended for connecting network components like printers, computers, copiers, routers, servers, modems and switches in high-density data centers. Designed for fast transmission and excellent signal quality, this 15-ft. (4.57 m) black cable ensures peak performance throughout your local area network (LAN).
Special Slim Design for Better Airflow and Easier Installation
This Cat6 UTP patch cord is more than 38% smaller in diameter than standard Cat6 cable. This increases airflow in tight spaces, which helps keep your equipment cool and properly functioning. It also makes the cable easier to install around corners and through cable management panels.
Snagless RJ45 Male Connectors Add Extra Protection
The RJ45 connectors' snagless design protects the locking tabs from being damaged or broken off during installation.
Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
This Cat6 UTP patch cable features a black PVC jacket. The color-coding allows easy, fast identification in a crowded rack or workstation and helps prevent the cable from becoming inadvertently disconnected.
Premium Construction for Superior Performance
Manufactured from 28 AWG copper wire, the four-pair stranded cable is rated for speeds up to 1 Gbps. The ends feature 50-micron gold plating to help ensure the most accurate signal transfer possible. Integral strain relief gives the unshielded cable extra flexibility, reduces stress, and helps the cable move freely without cracking or breaking loose from the connector.
Lifetime Warranty
The N201-S15-BK is backed by a limited lifetime warranty, ensuring reliability and performance.

Package Includes

  • N201-S15-BK Cat6 UTP Patch Cable RJ45 (M/M), 15-ft. (4.57 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332226204
TechnologyCat6; PoE
CONNECTIONS
PoE Capability  15.4W (802.3af); 30W (802.3at)
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
PoE TypeType 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at)
Connector TypeSnagless
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingCM
Cable ShieldingUTP
Cable Outer Diameter (OD)3.8 mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge28 AWG
Cable Length (ft.)15
Cable Length (in.)180
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.19
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range5% to 85% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard250 MHz
Maximum Bandwidth as Tested550 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3ab; 802.3af; 802.3at
FEATURES & SPECIFICATIONS
Snagless ConnectorYes
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.

  • Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
  • Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.

You should not need to choose between molded and snagless. Many cables have both features.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Infrastructure

  Model Number Description
12-Port Cat6/Cat5 Wall-Mount Vertical 110 Patch Panel, TAA N250-012 N250-012 12-Port Cat6/Cat5 Wall-Mount Vertical 110 Patch Panel, TAA
Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA N250-P12 N250-P12 Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA
24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA N252-024 N252-024 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA
48-Port 1U Rack-Mount Cat6/Cat5 High Density 110 Patch Panel, 568B, RJ45 Ethernet, TAA N252-048-1U N252-048-1U 48-Port 1U Rack-Mount Cat6/Cat5 High Density 110 Patch Panel, 568B, RJ45 Ethernet, TAA
24-Port Cat6 Patch Panel - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, Black, TAA N252-P24 N252-P24 24-Port Cat6 Patch Panel - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, Black, TAA
24-Port 1U Rack-Mount Cat5e/6 Offset Feed-Through Patch Panel with Cable Management Bar, RJ45 Ethernet, TAA N254-024-OF N254-024-OF 24-Port 1U Rack-Mount Cat5e/6 Offset Feed-Through Patch Panel with Cable Management Bar, RJ45 Ethernet, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.