Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects network components like printers, computers, copiers, routers, servers, modems and switches. Ideal for high-density data centers. Slim design increases airflow in tight spaces.

  • Over 35% slimmer than standard Cat6 cables
  • Rated for Cat6 Gigabit/1 Gbps communications
  • Right-angle RJ45 male connectors
  • Easy to route through cable management panels
  • High-quality 28 AWG stranded copper wire

Overview

The N201-SR2-BL Cat6 Gigabit Molded Slim UTP Patch Cable is perfect for connecting network components like printers, computers, copiers, routers, servers, modems and switches in high-density data centers. Designed for fast transmission and excellent signal quality, this 2-ft. (0.61 m) blue cable ensures peak performance throughout your local area network (LAN).
Manufactured from 28 AWG copper wire, the four-pair stranded UTP N201-SR2-BL delivers speeds up to Cat6 Gigabit/1 Gbps. Protected by a PVC jacket, this cable is more than 35% smaller in diameter than standard Cat6 cable, which increases airflow in tight spaces and makes it easier to install around corners and through cable management panels.
Space-saving right-angle RJ45 male connectors are easy to plug into patch panels and switches located in adjoining spaces inside a rack. Integral strain relief ensures the cable and connectors last a long time.

Features

Perfect Solution for Your Networking Needs
  • Ideal for connecting components like printers, computers, copiers, routers, servers, modems and switches in high-density data centers
  • Designed for fast transmission and excellent signal quality
  • Ensures peak performance throughout your LAN
  • Delivers speeds up to Cat6 Gigabit/1 Gbps
No-Snag Right-Angle RJ45 Connectors
  • Male connectors plug easily into patch panels and switches in adjoining rack spaces
  • Molded boots protect locking tabs from damage during installation
Special Slim Design
  • More than 35% smaller in diameter than standard Cat6 cable
  • Increases airflow in tight spaces
  • Increased flexibility for installing around corners and through cable management panels
Premium Construction for Superior Performance
  • Made from 28 AWG copper wire
  • PVC 4-pair stranded UTP
  • Integral strain relief for long life

Package Includes

  • N201-SR2-BL Cat6 Gigabit Molded Slim UTP Patch Cable (M/M), 2-ft. (0.61 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332193674
TechnologyCat6
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
Connector TypeSnagless; Molded
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingCM
Cable ShieldingUTP
Cable Outer Diameter (OD)4.0 mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge28 AWG
Cable Length (ft.)2
Cable Length (in.)24
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.07
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity10% to 90%, Non-Condensing
Operating Humidity Range10% to 90% RH, Non-Condensing
Storage Humidity Range10% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard250 MHz
Maximum Bandwidth as Tested500 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3an
FEATURES & SPECIFICATIONS
Snagless ConnectorYes
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3an 10GBase-T; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

American Wire Gauge (AWG) is a US standard set of wire gauges or diameters. The higher the gauge number, the thinner the wire. Since thicker wire has less electrical resistance, it can carry more current. For networking or digital signage applications with longer runs, use 24 AWG cabling. AWG is also used to describe USB data/charging cables used with smartphones and other mobile devices. Thicker cables can carry more current and potentially charge a device faster. The gauge of USB cables have two numbers (e.g. 28/28 AWG). The first number refers to the gauge of the data wires and the second describes the gauge of the power wires. A USB cable that is 28/24 AWG has thicker charging wires and can carry more current.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.

  • Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
  • Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.

You should not need to choose between molded and snagless. Many cables have both features.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.