Part Number: N224-01K-BL
Premium high-speed cabling designed for Cat6 premise (in-wall) applications in air ducts and drop ceilings, such as the distribution of data, voice and digital video across Gigabit Ethernet networks.
- Ideal for horizontal applications in air ducts and drop ceilings
- Rated for 550 MHz/1 Gbps communications
- High-quality 23 AWG 4-pair solid copper wire
- Plenum-rated CMP jacket
- Meets IEEE 802.3ab and ANSI/EIA/TIA 568 standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Designed for distributing data, voice and digital video across Gigabit Ethernet networks
- Delivers speeds up to 550 MHz/1 Gbps
- Ideal for horizontal wiring applications, including 10/100/1000 Base-T Ethernet, 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice, EIA/TIA and Token Ring Type 3 applications
Premium Construction for Superior Performance
- Made from 23 AWG copper wire
- 4-pair solid UTP
- Minimum near-end crosstalk
- Plenum-rated CMP jacket
- Meets most current industry standards, including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 6, draft 11)
Specifications
OVERVIEW
UPC Code | 037332168009 |
Technology | Cat6 |
CONNECTIONS
Side A - Connector 1 | BARE WIRE |
Side B - Connector 1 | BARE WIRE |
Connector Type | Bare Wire |
PHYSICAL
Cable Jacket Color | Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMP |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 6.0 mm |
Number of Conductors | 4 Pair |
Conductor Material | Solid Copper |
Conductor Gauge | 23 AWG |
Cable Length (ft.) | 1000 |
Cable Length (in.) | 12000 |
Shipping Dimensions (hwd / in.) | 13.78 x 14.17 x 13.78 |
Shipping Weight (lbs.) | 31.00 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 167°F (-20° to 75°C) |
Storage Temperature Range | 32° to 140°F (0° to 60°C) |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 500 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3ab |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; IEEE 802.3ab 1000Base-T; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images