Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Ideal for connecting the RJ45 network port on your notebook to a network
  • Cables extend easily and retract automatically

Overview

Tired of carrying all those loose cords around? When you're an on-the-go business person with no time to spare, who wants to carry all those loose laptop cords with you while traveling? Eliminate all those worries with the retractable RJ45 Ethernet Patch Cable. It fits easily in your notebook case or pocket and extends up to 4-ft. (1.22 m) in length and gracefully retracts into a small reel. RJ45 male to male connectors.

Features

  • Automatic spring retractable cord
  • Great alternative to carrying loose network cables
  • Ethernet 802.3 compliant

System Requirements

  • PC/Notebook with RJ45 Ethernet Port
  • Network Jack with RJ45 Ethernet Port

Package Includes

  • 4-ft. (1.22 m) Retractable RJ45 M/M Cable for Laptop Ethernet Port
RoHS compliant

Specifications

OVERVIEW
UPC Code037332131706
TechnologyCat5/5e
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
Connector TypeMolded
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable ShieldingUTP
Cable Outer Diameter (OD)0.5*8.0mm
Conductor MaterialStranded Copper
Conductor Gauge32 AWG
Cable Length (ft.)4
Cable Length (in.)51.2
Shipping Dimensions (hwd / in.)0.25 x 0.25 x 1.00
Shipping Weight (lbs.)0.05
ENVIRONMENTAL
Operating Temperature Range14° to 104°F (-10° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard100 MHz
Maximum Bandwidth as Tested350 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3ab
STANDARDS & COMPLIANCE
Product ComplianceRoHS; IEEE 802.3ab 1000Base-T; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

No, the N009-004-R will not support Gigabit Ethernet. It's rated for Cat5e 100 MB or lower.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Couplers

  Model Number Description
Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F) N032-001 N032-001 Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.