Part Number: N252-024-HU-SHK
- 24 RJ45 ports numbered, labeled and color-coded for easy cable identification
- Supports EIA/TIA T568A/B wiring standards for Krone-type terminations
- Rated for 5 Gbps speeds for managing Cat6 cable in high-density Ethernet applications
- Mounts easily into 0.5U of space in your EIA-standard 19 in. rack for immediate use
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332236159 |
Product Type | Rackmount |
Technology | Cat5/5e; Cat6 |
CONNECTIONS
Number of Ports | 24 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | KRONE IDC |
PHYSICAL
Rack Height | 0.5U |
Shipping Dimensions (hwd / in.) | 1.60 x 3.80 x 19.70 |
Shipping Weight (lbs.) | 3.00 |
Panel Style | Punchdown |
COMMUNICATIONS
Network Speed Details | Rated for 5GbE |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N125-007-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) | |
N125-010-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
N125-025-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) | |
N125-050-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) |
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images