Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Color-coded Cat5e cable connects high-speed network components like computers, servers, printers, copiers, routers, Blu-ray™ players and switches, in a home or office Cat5/5e application. Ideal for high-density data centers.

  • Premium cabling for Cat5/5e applications
  • Rated for 350 MHz/1 Gbps communications
  • 26 AWG 4-pair solid UTP with PVC jacket
  • Molded boots with integral strain relief for durability
  • Color-coded white for easy ID in crowded rack or panel

Overview

The N002-015-WH Cat5e 350 MHz Molded UTP Patch Cable (M/M) is recommended for connecting high-speed network components, such as computers, servers, printers, copiers, routers, Blu-ray players and switches, in high-density data centers. Designed for fast transmission and excellent signal quality, this 15-ft. (4.57 m) white cable ensures peak performance throughout your Cat5/5e network.

Manufactured from 26 AWG copper wire that cuts down on interference, the four-pair solid UTP N002-015-WH delivers speeds up to 350 MHz/1 Gbps. Near-end crosstalk levels are kept to a minimum. Integral strain relief on each end gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking. Molded RJ45 connectors and gold-plated contacts provide maximum conductivity and minimum data loss

Wrapped in a durable PVC jacket that resists corrosion, the N002-015-WH is designed for 1000Base-T (1 Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications. It meets most current industry standards, including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (Cat5e draft 11).

Features

An Ideal Solution for High-Speed Cat5/5e Networking
  • Connects high-speed network components, such as computers, servers, printers, copiers, routers, Blu-ray players and switches
  • Designed for 1000Base-T, 10/100Base-T, 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications
  • Provides high-speed connections up to 350 MHz/1 Gbps
  • Flawless signal delivery with minimal near-end crosstalk levels
  • Color-coded white for easy identification in crowded rack or panel

Premium Construction Ensures Excellent Performance
  • Manufactured from 26 AWG 4-pair solid UTP
  • Molded RJ45 connectors and gold-plated contacts for maximum conductivity and minimum data loss
  • Integral strain relief protects cable and connectors from stress and cracking
  • Durable corrosion-resistant PVC jacket
  • Meets most current industry standards, including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (Cat5e draft 11)

Package Includes

  • N002-015-WH Cat5e 350 MHz Molded UTP Patch Cable (RJ45 M/M), White, 15-ft. (4.57 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332204271
TechnologyCat5/5e
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
Connector TypeMolded
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingCM
Cable ShieldingUTP
Cable Outer Diameter (OD)5.0 mm
Number of Conductors4 Pair
Conductor MaterialSolid Copper
Conductor Gauge26 AWG
Cable Length (ft.)15
Cable Length (in.)180
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.30
ENVIRONMENTAL
Operating Temperature Range14° to 104°F (-10° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard100 MHz
Maximum Bandwidth as Tested350 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3ab; 802.3at
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.

  • Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
  • Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.

You should not need to choose between molded and snagless. Many cables have both features.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.