Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects network components like printers, computers, copiers, routers, servers, modems, hubs, patch panels and switches. Recommended for high-density data centers and fast Ethernet networks.

  • Rated for 350 MHz/1 Gbps communications
  • Molded RJ45 male connectors with gold-plated contacts
  • Protects Ethernet networks against EMI/RFI line noise
  • 4-pair 24 AWG stranded STP with drain wire
  • TIA/EIA and UL certified

Features

Recommended Solution for Your Networking Needs
  • Ideal for connecting components like printers, computers, copiers, routers, servers, modems and switches in high-density data centers
  • Designed for fast transmission and excellent signal quality
  • Ensures peak performance throughout your LAN
  • EMI/RFI shielding protects against line noise that can distort or destroy data
  • Delivers speeds up to 350 MHz/1 Gbps

Premium Construction for Superior Performance
  • Made from 24 AWG copper wire
  • PVC 4-pair stranded STP with drain wire
  • Molded RJ45 connectors and gold-plated contacts for maximum conductivity and minimum data loss
  • Integral strain relief protects cable and connectors from stress and cracking
  • TIA/EIA and UL certified

Package Includes

  • N105-006-BL Cat5e 350 MHz Molded Shielded STP Patch Cable (RJ45 M/M), Blue, 6 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332204318
TechnologyCat5/5e
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
Connector TypeMolded
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingCM
Cable ShieldingSTP
Cable Outer Diameter (OD)5.9 mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge24 AWG
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.20
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range14° to 104°F (-10° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard100 MHz
Maximum Bandwidth as Tested350 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3ab; 802.3at
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.