Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connect consoles (keyboard, monitor and mouse) to Tripp Lite DVI + Audio KVM Switches with this all-in-one cable kit.

  • 10-ft DVI / USB / Audio KVM Cable Kit
  • For use with DVI + Audio KVM switches (See Accessories list for compatible models)

Features

  • 10-ft DVI / USB / Audio KVM Cable Kit
  • For use with DVI + Audio KVM switches (See Accessories list for compatible models)
  • All-in-one design eliminates cable clutter and reduces cost
  • Fully molded construction for reliable data transmission
  • DVI-D Male to Male
  • USB A-B
  • 2 x 3.5mm to 2 x 3.5mm

System Requirements

  • Computers with DVI-D or DVI-I ports, USB and 3.5mm stereo
  • For use with DVI + Audio KVM switches (See Accessories list for compatible models)

Package Includes

  • All-in-One P759-010 10-ft DVI / USB / Audio Cable Kit
RoHS compliant

Specifications

OVERVIEW
UPC Code037332170699
Accessory TypeCable Kit
TechnologyDVI; Stereo Audio
Accessory ClassKVM Switch Accessories
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side A - Connector 2USB B (MALE)
Side A - Connector 33.5MM (MALE)
Side B - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 2USB B (MALE)
Side B - Connector 33.5MM (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)1.00 x 6.00 x 7.00
Shipping Weight (lbs.)1.00
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

KVM Switches

  Model Number Description
2-Port Dual Monitor DVI KVM Switch, TAA, GSA with Audio and USB 2.0 Hub, Cables included B004-2DUA2-K B004-2DUA2-K 2-Port Dual Monitor DVI KVM Switch, TAA, GSA with Audio and USB 2.0 Hub, Cables included
4-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub, Cables included B004-2DUA4-K B004-2DUA4-K 4-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub, Cables included
2-Port DVI Dual-Link / USB KVM Switch with Audio and Cables B004-DUA2-HR-K B004-DUA2-HR-K 2-Port DVI Dual-Link / USB KVM Switch with Audio and Cables
4-Port DVI Dual-Link / USB KVM Switch with Audio and Cables B004-DUA4-HR-K B004-DUA4-HR-K 4-Port DVI Dual-Link / USB KVM Switch with Audio and Cables
8-Port 1U Rack-Mount DVI / USB KVM Switch with Audio and 2-port USB Hub B043-DUA8-SL B043-DUA8-SL 8-Port 1U Rack-Mount DVI / USB KVM Switch with Audio and 2-port USB Hub

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.