Part Number: P035-006
C20 to C21 20A heavy-duty cable connects high-output devices with C19/C22 power connectors commonly found on high-powered IT equipment.
- Recommended for powering switches, routers and other high-powered network devices
- 6 ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
- C20 to C21 cord replaces or upgrades standard power cord provided by manufacturer
- Thick 12 AWG wire manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
20A C20-to-C21 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This heavy-duty cord features 12 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This cord can be used to connect a blade server, large router or network switch with a C22 inlet, usually found on high-powered, high-temperature (maximum pin 155°C/311°F) equipment, to a PDU or UPS system. It’s an ideal choice for upgrading or replacing the standard power cord provided by the device’s manufacturer. The six-foot (1.8-meter) length allows you flexibility in placing equipment with respect to the power outlet.
Specifications
OVERVIEW
UPC Code | 037332275004 |
Device Compatibility | Network Switch; PDU; UPS |
Country/Region | North America |
INPUT
Maximum Input Amps | 20 |
Voltage Compatibility (VAC) | 250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C20 |
Side B - Connector 1 | IEC-320-C21 |
PHYSICAL
Color | Black |
Plug Color | Black |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | FT2; VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 11mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 12 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 12.80 x 8.86 x 0.50 |
Shipping Weight (lbs.) | 1.03 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 10% to 65% RH, Non-Condensing |
Storage Humidity Range | 10% to 65% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images