Part Number: P002-18N-2R
Power cord splitter allows two devices with NEMA 5-15P plugs to share one AC power input cord and one C13 outlet.
- Connects 2 devices to one AC inlet to save space and reduce cable clutter
- Recommended for powering dual computers, monitors or other home/office devices
- Can connect a C13 peripheral to a PC’s switched source to save energy costs
- Ideal replacement for a worn-out or missing power cord Y splitter
- C14 inlet links to AC power; 5-15R ends connect to devices’ power cords
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Y-Style Power Cord Splitter Connects 2 Devices with 5-15P Plugs to One AC Outlet
This extension cable splitter allows two devices with NEMA 5-15P plugs to share one AC input cord and one C13 power outlet. The AC power splitter features a C14 inlet for connecting to an AC power source and two 5-15R ends for connecting to devices’ power cords. By connecting two devices to one power outlet, the splitter frees up space in a PDU or surge protector, reduces cable clutter and allows welcome flexibility in placing equipment with respect to the outlet.
16 AWG Cable Powers a Wide Variety of Essential Electronics
With the P002-18N-2R, a single C13 outlet can power two devices, such as computers, monitors, scanners, printers and other equipment in your low-voltage data center, server room or home/office application. You can also connect your C13 printer or monitor to a switched source on your PC, allowing you to turn both devices on and off at the same time to cut energy costs.
Specifications
OVERVIEW
UPC Code | 037332273154 |
Device Compatibility | Computer; PDU; Printer; Scanner; Server; UPS |
Country/Region | North America |
INPUT
Maximum Input Amps | 13 |
Voltage Compatibility (VAC) | 125 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | (2) NEMA 5-15R |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | FT2 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 8.3 mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 16 |
Cable Length (ft.) | 1.5 |
Cable Length (in.) | 18 |
Shipping Weight (lbs.) | 0.40 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 20% to 80% RH, Non-Condensing |
Storage Humidity Range | 20% to 80% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images