Part Number: N042AB-000-IVM TAA
Clean, simple faceplate mounts to a wall to keep unused in-wall ports covered and protected.
- Conceals unused wall ports to prevent damage, tampering or unauthorized connections
- Made with antibacterial material proven effective in inhibiting E. coli and staph
- High-impact plastic construction designed to blend in with your home/office décor
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
High-Impact Wall Plate Designed to Blend In Seamlessly with Your Room
This blank wall plate provides temporary or permanent cover for any unused in-wall gang ports or outlets. It protects the ports against debris, damage, tampering or unauthorized connections. This durable faceplate with an ivory matte finish blends elegantly into any home or office décor for a sleek, professional installation. Mounting screws are included. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat.
Provides Extra Protection Against Certain Bacteria
The wall plate is constructed using an antibacterial material that is effective in inhibiting Escherichia coli (E. coli) and Staphylococcus aureus (staph) and tested to ISO 22196:2011 standards. This added protection makes this cover plate an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.
TAA-Compliant for GSA Schedule Purchases
The N042AB-000-IVM is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332269089 |
Accessory Type | Wall Plate |
Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed) |
Country/Region | Global |
PHYSICAL
Color | Ivory |
Material of Construction | ABS (ABS-764) |
Total Number of Ports | 0 |
Unit Dimensions (hwd / in.) | 4.840 x 3.110 x 0.240 |
Finish | Matte |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Operating Humidity Range | 10% to 90% RH, (Non-Condensing) |
Storage Humidity Range | 10% to 90% RH, (Non-Condensing) |
FEATURES & SPECIFICATIONS
Antibacterial | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 94; UL Listed; cUL Listed |
Product Compliance | REACH; RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N238-001-WH | Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA |
Couplers
Model Number | Description | |
---|---|---|
A008-000-KJ | Component Video Keystone Snap-In Module Kit ( R, G, B ) | |
A050-000-KJ | Audio Keystone Jack, Snap-in Insert Module (R,W F/F) | |
P164-000-KJ-WH | HDMI Keystone Wallplate Coupler, White (F/F) |