Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 12/29/2020

Overview

The N261-015-6FF-BL Augmented Cat6/Cat6a Pre-Terminated Copper Trunk Bundle (F/F) makes installation a breeze and saves you time, space and money. All termination, bundling and testing is done at the factory, so almost anyone can do the installation in your data center in less time. Six certified and channel-tested Cat6a cables are bundled together, which cuts down on cable clutter in your cabinet. Both ends feature an unshielded female RJ45 keystone jack.

Designed for easy patching in switches and patch panels, this 15-ft. (4.57 m) assembly is constructed using 23 AWG solid conductor wire with a blue CMR-rated PVC jacket. Black mesh tubing keeps the cable neat and protects against fraying and damage. The 18-inch breakout legs are labeled on the ends for quick identification. System components meet or exceed ANSI/TIA-568-C.2 category requirements for performance. Backward compatible with Cat6 and Cat5e installations.

Features

Combines 6 Certified Cat6a Cables in One Bundle
  • 100% terminated, bundled and tested at the factory
  • Ideal for data centers and other areas where quick installation and consistent network connection are important
  • Designed for easy connection in switches and patch panels
  • Saves time, space and labor costs

Top-of-the-Line Construction
  • Unshielded female RJ45 connectors on each end
  • 23 AWG solid conductor wire
  • Blue CMR-rated PVC jacket
  • Black mesh tubing keeps cables neat and protects against fraying and damage
  • 18 in. breakout legs labeled on ends for quick ID

Fully Compliant and Compatible
  • Meets or exceeds ANSI/TIA-568-C.2 category requirements for performance
  • Backward compatible with Cat6 and Cat5e installations

Package Includes

  • N261-015-6FF-BL Augmented Cat6/Cat6a Pre-Terminated Copper Trunk Bundle (F/F), 15-ft. (4.57 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332196491
TechnologyCat6a
CONNECTIONS
PoE Capability  15.4W (802.3af); 30W (802.3at)
Side A - Connector 1(6) RJ45 (FEMALE)
Side B - Connector 1(6) RJ45 (FEMALE)
PHYSICAL
Cable Jacket ColorBlue
Cable Jacket RatingCMR
Cable ShieldingUTP
Cable Outer Diameter (OD)7.8 mm
Number of Conductors4 Pair
Conductor MaterialSolid Copper
Conductor Gauge23 AWG
Cable Length (ft.)15
Cable Length (in.)180
Shipping Dimensions (hwd / in.)17.00 x 0.50 x 14.25
Shipping Weight (lbs.)4.80
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
COMMUNICATIONS
Network Compatibility10 Gbps
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.