Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Factory-terminated copper trunk assembly combines 6 certified Cat6a cables to save time, space and money. Ideal for data centers and other areas where quick installation and consistent network connection are important.

  • 100% factory-terminated, -bundled and -tested
  • 6 certified Cat6a cables per bundle
  • Male RJ45 connectors with gold-plated 50µ contacts
  • 23 AWG solid conductor wire with CMR-rated PVC jacket
  • Meets or exceeds ANSI/TIA-568-C.2 standards

Features

Combines 6 Certified Cat6a Cables in One Bundle
  • 100% terminated, bundled and tested at the factory
  • Ideal for data centers and other areas where quick installation and consistent network connection are important
  • Designed for easy connection in switches and patch panels
  • Saves time, space and labor costs

Top-of-the-Line Construction
  • Male RJ45 connectors with gold-plated 50µ contacts
  • 23 AWG solid conductor wire
  • Blue CMR-rated PVC jacket
  • Black mesh tubing keeps cables neat
  • 18 in. breakout legs labeled on ends for quick ID

Fully Compliant and Compatible
  • Meets or exceeds ANSI/TIA-568-C.2 category requirements for performance
  • Backward compatible with Cat6 and Cat5e installations

Package Includes

  • N261-006-6MM-BL Augmented Cat6/Cat6a Pre-Terminated Copper Trunk Bundle (M/M), 6 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332194930
TechnologyCat6a
CONNECTIONS
Side A - Connector 1(6) RJ45 (MALE)
Side B - Connector 1(6) RJ45 (MALE)
Contact Plating  Gold
PoE TypeType 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at)
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingCMR
Cable ShieldingUTP
Cable Outer Diameter (OD)7.8 mm
Number of Conductors4 Pair
Conductor MaterialSolid Copper
Conductor Gauge23 AWG
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)17.00 x 14.00 x 0.50
Shipping Weight (lbs.)1.89
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range5% to 85% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard500 MHz
Maximum Bandwidth as Tested600 MHz
Network Compatibility10 Gbps
IEEE Standards Supported802.3ab; 802.3an; 802.3af; 802.3at
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.

  • Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
  • Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.

You should not need to choose between molded and snagless. Many cables have both features.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.