Part Number: N261-015-6MM-BL
Factory-terminated copper trunk assembly combines 6 certified Cat6a cables to save time, space and money. Ideal for data centers and other areas where quick installation and consistent network connection are important.
- 100% factory-terminated, -bundled and -tested
- 6 certified Cat6a cables per bundle
- Male RJ45 connectors with gold-plated 50µ contacts
- 23 AWG solid conductor wire with CMR-rated PVC jacket
- Meets or exceeds ANSI/TIA-568-C.2 standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N261-015-6MM-BL Augmented Cat6/Cat6a Pre-Terminated Copper Trunk Bundle (M/M) makes installation a breeze and saves you time, space and money. All termination, bundling and testing is done at the factory, so almost anyone can do the installation in your data center in less time. Six certified and channel-tested Cat6a cables are bundled together, which cuts down on cable clutter in your cabinet. Ends feature male RJ45 connectors with gold-plated 50µ contacts.
Designed for easy patching in switches and patch panels, this 15-ft. (4.57 m) assembly is constructed using 23 AWG solid conductor wire with a blue CMR-rated PVC jacket. Black mesh tubing keeps the cable neat, and 18-inch breakout legs are labeled on the ends for quick identification. System components meet or exceed ANSI/TIA-568-C.2 category requirements for performance. Backward compatible with Cat6 and Cat5e installations too.
Features
- 100% terminated, bundled and tested at the factory
- Ideal for data centers and other areas where quick installation and consistent network connection are important
- Designed for easy connection in switches and patch panels
- Saves time, space and labor costs
Top-of-the-Line Construction
- Male RJ45 connectors with gold-plated 50µ contacts
- 23 AWG solid conductor wire
- Blue CMR-rated PVC jacket
- Black mesh tubing keeps cables neat
- 18 in. breakout legs labeled on ends for quick ID
Fully Compliant and Compatible
- Meets or exceeds ANSI/TIA-568-C.2 category requirements for performance
- Backward compatible with Cat6 and Cat5e installations
Specifications
OVERVIEW
UPC Code | 037332194947 |
Technology | Cat6a |
CONNECTIONS
PoE Capability | 15.4W (802.3af); 30W (802.3at) |
Side A - Connector 1 | (6) RJ45 (MALE) |
Side B - Connector 1 | (6) RJ45 (MALE) |
Contact Plating | Gold |
PoE Type | Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at) |
Wiring Configuration | EIA/TIA 568B |
PHYSICAL
Cable Jacket Color | Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMR |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 7.8 mm |
Number of Conductors | 4 Pair |
Conductor Material | Solid Copper |
Conductor Gauge | 23 AWG |
Cable Length (ft.) | 15 |
Cable Length (in.) | 180 |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
Shipping Weight (lbs.) | 4.40 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 85% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 500 MHz |
Maximum Bandwidth as Tested | 600 MHz |
Network Compatibility | 10 Gbps |
IEEE Standards Supported | 802.3ab; 802.3an; 802.3af; 802.3at |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cUL Listed |
Product Compliance | CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.
- Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
- Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.
You should not need to choose between molded and snagless. Many cables have both features.
Documents & Downloads
Product Literature
Useful Web Pages
Product Images