Part Number: PDU3V20D354
This Model has been retired and has not been replaced. An Owner's Manual and other information for the PDU3V20D354 is available on the model support page
Overview
When used with 208V ATS models with a 35A input rating (such as PDU350AT6H50), the PDU3V20D354 supports up to 12.6kW total output with 20A maximum full balanced load per phase combination output bank (L1-L2, L2-L3, L3-L1). When used with 208V ATS PDU models with a 24A input rating (such as PDU330AT6L2130, PDU330AT6L1530 or PDU330AT6L15), it supports up to 8.6kW total output with 13.9A maximum balanced load per phase combination output bank.
The 54 single-phase 12A IEC-C13 outlets receive power from the connected ATS PDU. The outlets are interlaced to help you balance loads by spreading connections across the phase combinations (L1-L2, L2-L3, L3-L1) throughout the rack. Each outlet is numbered and color-coded to help you keep track of connected devices and which phase combination powers each. The 2.5-foot power cord with 8-position plug connects directly to the PDU’s rear receptacle.
The PDU3V20D354’s rugged all-metal housing mounts in compatible racks in seconds with no tools needed. Vertical 0U installation reduces cord clutter and improves airflow through the rack.
Features
- Compatible with PDU330AT6L15, PDU330AT6L2130, PDU330AT6L1530, PDU350AT6H50 and other select Tripp Lite 3-phase ATS PDUs
- Ideal for high-density equipment racks in data centers and server rooms
- Supports up to 12.6kW total output with 20A maximum per output bank when connected to 208V ATS models with a 35A input rating (such as PDU350AT6H50)
- Supports up to 8.6kW total output with 13.9A maximum per output bank when connected to 208V ATS models with a 24A input rating (such as PDU330AT6L2130, PDU330AT6L1530 or PDU330AT6L15)
- Heavy-duty 2.5 ft. power cord plugs directly into the ATS PDU with a Unique 8-position plug
Features 54 Interlaced C13 Outlets
- Single-phase 12A IEC-C13 outlets are interlaced to help you balance loads by spreading connections across the phase combinations (L1-L2, L2-L3, L3-L1) throughout the rack
- Numbered and color-coded for easy identification of connected devices and which phase combination output bank powers them
Installs Easily in 0U of Rack Space
- Preinstalled mounting buttons for toolless vertical rack-mounting in compatible racks
- Saves rack space, improves airflow and reduces cord clutter by locating outlets closer to connected devices
- Preinstalled ground screw for connecting devices that require chassis ground
- Heavy-duty all-metal housing provides durability and reliability in demanding high-density rack environments
Specifications
OVERVIEW
UPC Code | 037332190451 |
Accessory Type | 0U Strip for 3-Phase ATS PDU |
Accessory Class | PDU Accessories |
DISPLAY
Accessories (Included) | Mounting Hardware |
INPUT
Input Phase | 3-Phase |
Maximum Input Amps | 35 |
Input Cord Details | Includes 7 conductor input plug for use with compatible Tripp Lite ATS PDU products only |
Input Cord Length (ft.) | 2.5 |
OUTPUT
Output Capacity Details | Supports up to 12.6kW total output; 20A max per output phase (L1-L2, L2-L3, L3-L1) when used with 35A max 208V input ATS models (such as PDU350AT6H50); Supports up to 8.6kW total output; 13.9A max per output phase (L1-L2, L2-L3, L3-L1) when used with 24A max 208V input ATS models (such as PDU330AT6L2130, PDU330AT6L1530 and PDU330AT6L15); All configurations: 12A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (54) C13 |
Output Nominal Voltage | 200; 208; 220; 230; 240 |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | Vertical rackmount installation supported with toolless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 5.10 x 6.50 x 76.40 |
Shipping Weight (lbs.) | 14.46 |
Unit Dimensions (hwd / in.) | 70.000 x 2.200 x 2.220 |
Unit Weight (lbs.) | 9.26 |
ENVIRONMENTAL
Operating Temperature Range | 0 to 50C (32 to 122F) |
Storage Temperature Range | -15C to 60C (5 to 140F) |
Relative Humidity | 5-95% non-condensing |
Operating Elevation | 0-10,000 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P004-002-13LA | Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black | |
P004-002-13RA | Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black | |
P004-004-BL | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Blue | |
P004-004-GN | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Green | |
P004-004-RD | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Red | |
P004-004-YW | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Yellow | |
P005-006-14LA | Heavy-Duty PDU Power Cord, C13 to Left-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
P005-006-14RA | Heavy-Duty PDU Power Cord, C13 to Right-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
Documents & Downloads
Documentation
Design Resources
Useful Web Pages
Product Images