Part Number: N482-3M8L12S-B
Installs in select Tripp Lite fiber chassis to connect 12 LC duplex fiber cables with three 8-fiber MTP/MPO connections in high-density network applications.
- For use with N482-01U or N482-02U chassis
- 3 yellow built-in 2-meter 8-fiber MTP singlemode cables
- Guaranteed compatibility when used with recommended cabling
- Designed specifically for use with N370-Series cables
- Factory-terminated connectors
- Supports 40 GbE internally using fiber optic cable
- Simple installation with no tools required
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
Guaranteed compatibility when used with recommended cabling. Designed specifically for use with N370-Series cables.
Overview
The N482-3M8L12S-B 9/125 Fiber Breakout Cassette works in tandem with a N482-01U or N482-02U chassis (sold separately) to connect 12 LC duplex fiber cables with three 8-fiber MTP/MPO connections in high-density network applications. The cassette features three built-in 2-meter 8-fiber MTP cables. Color-coded yellow singlemode cables are easily distinguished from traditional aqua OM3 multimode fiber.
The cassette’s modular design installs easily in the N482-01U and N482-02U chassis with no tools required. Just insert the cassette into the chassis, and screw in its retention clips to secure it. Plug LC Ethernet cables, such as N370-Series cables (sold separately), into the cassette. Up to five N482-3M8L12S-B cassettes fit in the N482-01U 1U enclosure panel, and up to 14 cassettes fit in the N482-02U 2U sleeve. Dust tabs protect unused ports from potential damage. Guaranteed compatibility when used with recommended cabling, including N370-Series cables.
The N482-3M8L12S-B complies with IEEE 802.3ae (10 GbE) and ANSI T11.2 (Fibre Channel) requirements. Supports 40 GbE internally using 9/125 singlemode fiber optic cable. Ideal for QSFP fabric switches that use eight out of 12 available MTP fibers for four-lane parallel optics to 40 GB, allowing all 12 LC duplex cassette ports to be used. Maximum insertion loss of 0.35 dB falls well under the IEEE 802.3ae maximum channel loss specification of <25 dB. This cassette also supports devices of varying speeds, including 10Gb, 25Gb, 40Gb and 100Gb network equipment.
With factory-terminated connectors that reduce time and labor, the N482-3M8L12S-B is made from only the finest materials to ensure fast installations and optimal performance.
Features
- High-density fiber cassette for use with N482-01U and N482-02U fiber enclosure panels
- 3 yellow built-in 2-meter 8-fiber MTP singlemode cables
- Connect up to 12 LC duplex fiber cables with 3 8-fiber MTP/MPO connections
- Recommended for use with QSFP fabric switches to support 4 lanes parallel to 40 GB
- Supports 40 GbE internally using 9/125 singlemode fiber optic cable
- Guaranteed compatibility when used with recommended cabling
- Designed specifically for use with cables, such as the N370-series cables
- Easy installation with no tools required
- Install up to 14 cassettes in N484-02U 2U chassis
- Install up to 5 cassettes in N484-01U 1U chassis
- Complies with IEEE 802.3ae (10 GbE) and ANSI T11.2 (Fibre Channel) requirements
- 0.35 dB maximum insertion loss falls under IEEE 802.3ae maximum channel loss spec of <25 dB
- Supports devices of varying speeds, including 10 Gb, 25 Gb, 40 Gb and 100 Gb network equipment
- Factory-terminated connectors reduce time and labor
- Dust caps protect unused ports
System Requirements
- QSFP switches that use 8-fiber per port to support 4 x LC 10 GB breakout
- Guaranteed compatibility when used with recommended cabling
- Designed specifically for use with N370-Series cables
Package Includes
- N482-3M8L12S-B 9/125 Fiber Breakout Cassette
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332200860 |
Technology | Singlemode |
CONNECTIONS
Number of Ports | 12 |
Side A - Connector 1 | 8-STRAND MTP/MPO (FEMALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.00 x 13.20 x 4.40 |
Shipping Weight (lbs.) | 0.50 |
FEATURES & SPECIFICATIONS
Built-in Cables | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Useful Web Pages
Product Images