Part Number: PINV750
- Provides portable power for mobile applications, including phones and laptops
- Ideal for areas without regular power outlets, such as campsites or construction sites
- Dual NEMA 5-15R outlets deliver continuous output of 750W for powering devices
- 2A USB charging port keeps smartphones & tablets at full capacity
- Rugged aluminum housing built to withstand rigors of travel and outdoor use
- 2-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332225085 |
INPUT
Recommended Electrical Service | 12V DC |
Input Connection Type | DC screw down terminal posts for battery cables with ring terminals |
Voltage Compatibility (VAC) | 110; 120 |
Voltage Compatibility (VDC) | 10-16 |
Input Cord Length (ft.) | 3 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | No |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (2) 5-15R |
Continuous Output Capacity (Watts) | 750 |
Peak Output Capacity (Watts) | 1500 |
Output Voltage Regulation | Maintains PWM sine wave output voltage of 120VAC (+/- 10%) |
Output Frequency Regulation | 60Hz (+/- 3Hz) |
Overload Protection | Yes |
Output Voltage (VDC) | 5V |
BATTERY
Expandable Runtime Description | User-Supplied 12VDC battery system |
DC System Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Green Power Status LED; Red Fault Mode LED |
Switches | ON/OFF Rocker Switch |
Audible Alarm | Low Battery, Short Circuit, Over-temperature, High DC Voltage, Overload protection |
CHARGING
Charging Ports / Amps | (1) 2A |
PHYSICAL
Material of Construction | Aluminum |
Form Factors Supported | Built-in mounting slots for permanent placement of the inverter on an horizontal floor or wallmount surface |
Housing Color | Black; Blue |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 12.48 x 6.65 x 4.20 |
Unit Dimensions (hwd / in.) | 9.630 x 4.210 x 2.130 |
Unit Weight (lbs.) | 2.25 |
ENVIRONMENTAL
Operating Temperature | 32° to 104°F (0° to 40°C) |
FEATURES & SPECIFICATIONS
Grounding | Grounding lug for connection to vehicle chassis or earth ground |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Product Literature
Product Images