Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

700VA 480W Line-Interactive UPS - 8 NEMA 5-15R Outlets, AVR, 120V, 50/60 Hz, USB, RS-232, LCD, Tower

Model Number: OMNISMART700TSU New


Desktop UPS offers complete power protection for small network applications, including wiring closets, security systems and digital signage.
  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
  • Keeps AC power running during blackouts to allow time for file saves and safe shutdown
  • Maintains continuous 120V nominal output during brownouts and overvoltages
  • Home-friendly alarm remains silent in backup mode, sounding only when imperative
  • High >95% efficiency with low BTU ratings saves electricity and lowers your energy costs
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

700VA/480W/120V Battery Backup for PC Networks, Security Systems or Digital Signage
The OmniSmart® line-interactive OMNISMART700TSU UPS system with AVR protection provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise that can damage valuable electronics or destroy data. The eight-outlet 120V battery backup is ideal protection for small networks, wiring closets, security systems, high-end PC gaming, digital signage equipment and other professional applications, including retail, casino and hotel/motel management.

Allows Time to Back Up Critical Files During a Blackout 
Backup support allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Backup time varies according to load, but the line-interactive UPS system should keep an energy-efficient desktop computer with small LCD monitor powered as long as 89 minutes. During normal operation, incoming utility power keeps the replaceable internal battery fully charged, so backup power will always be available.

8 NEMA 5-15R Outlets Protect Your Connected Components
Six 5-15R outlets provide battery backup, surge protection and voltage regulation for your computer, monitor and other crucial components. The other two 5-15R outlets provide surge suppression only for printers, speakers and other desktop equipment regarded as non-essential during a blackout. 

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts and overvoltages. The OMNISMART700TSU can correct brownouts as low as 89V and overvoltages as high as 145V back to nominal 120V power continuously, all while keeping the battery fully charged and ready to take over in case of power failure.

Automatically Turns Back On After Power Is Restored
Battery-independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement.

Combats Line Noise That Can Harm Equipment
EMI (electromagnetic interference) and RFI (radio frequency interference) are common causes of performance problems and can lead to incremental hardware damage, data corruption and audio/video transmission problems. The OMNISMART700TSU filters out this disruptive line noise on the AC line, so that it won’t affect your equipment.

Designed for High Efficiency to Help You Save Money and Protect the Environment
A >95% efficiency rating reduces BTU emissions, energy consumption and, ultimately, your energy costs.

Home-Friendly Silent Alarm and LCD Touchscreen Keep You Informed 24/7
The UPS remains silent in both line and battery backup modes. The alarm sounds only to report low battery, battery replace, overload and fault condition. The LCD touchscreen offers five screens of UPS and site power information when the UPS is operating in either on-line or battery power mode. It displays vital voltage, load and battery data, as well as critical fault status.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and HID-compliant USB ports connect to a computer running Tripp Lite’s free downloadable PowerAlert® software to enable safe unattended file saves and system shutdown in case of a prolonged power failure. Cables are included.

Compact Housing Compatible with Easy Desktop Installation
The space-saving ABS tower fits on a desktop, shelf or any other flat surface convenient to your workstation or home theater. The five-foot power cord with NEMA 5-15P plug connects to any compatible AC outlet.

Typical Applications

  • Protect your PC and other sensitive electronics against power surges, line noise, brownouts, overvoltages and blackouts
  • Operate essential equipment during short-term power outages using battery backup power
  • Shut down desktop PCs and other equipment without data loss during long-term power outages 
  • Connect high-end security systems, casino gaming machines or digital signage in a small network

Package Includes

  • OMNISMART700TSU 700VA 480W 120V Line-Interactive UPS with 8 Outlets
  • USB cable
  • DB9 cable
  • Owner’s manual
Energy-Efficient Green Solutions RoHS compliant

Specifications

OVERVIEW
UPC Code037332221551
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)700
Output Watt Capacity (Watts)480
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Output Voltage Regulation (Line Mode)120V (+6%/-12%)
Output Voltage Regulation (Battery Mode)120V (±10%)
UPS Output Receptacles (Surge Suppression Only)6 UPS outlets, 2 surge-only outlets
Output AC Waveform (AC Mode)Pure sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)10A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers10A
UPS Input Cord Length (ft.)5
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  3 min. (480w)
Half Load Runtime (min.)  16.5 min. (240w)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)8 hours (10% to 90%)
Battery AccessBattery access door
Battery Replacement DescriptionReplaceable internal batteries (see manual)
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
Overvoltage Correction  Input voltages between 128 and 149 are reduced by 15%
Undervoltage Correction  Input voltages between 89 and 108 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayTouchscreen LCD reports input voltage, output voltage, load percentage, battery charge percentage and overload status
SwitchesPower off/on switch
Audible AlarmUPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating316
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Installation Form Factors Supported with Included AccessoriesTower
Primary Form FactorTower
Primary UPS Depth (mm)381
Primary UPS Height (mm)191
Primary UPS Width (mm)140
Shipping Dimensions (hwd / in.)11.70 x 9.30 x 19.50
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)7.5 x 5.5 x 15
UPS Power Module Weight (kg)8.71
UPS Power Module Weight (lbs.)19.2
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +113 degrees Fahrenheit / -15 to +45 degrees Celsius
Relative Humidity0 to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)  25.3
AC Mode Efficiency Rating (100% Load)>95%
Operating Elevation (ft.)Up to 10,000 feet
Operating Elevation (m)Up to 3,000m
COMMUNICATIONS
Communications InterfaceDB9 Serial; USB (HID enabled)
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 interface cables included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools Compatibility
LINE / BATTERY TRANSFER
Transfer Time  6 milliseconds typical (10 milliseconds max)
Low Voltage Transfer to Battery Power (Setpoint)89
High Voltage Transfer to Battery Power (Setpoint)145
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesBattery Independent Restart
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS CertificationsMeets FCC Part 15 Category A (EMI); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
UPS Certification DetailsUL1778: 2014 5th EDITION; CAN/CSA-C22.2 NO. 107.3:2014 3rd EDITION; FCC CLASS A; FCC Part 68 Approved (#5WSWP01B005); Industry Canada Approved (#3449A-005, REN0.1B); RETIE (Colombia)
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$200,000 Ultimate Lifetime Insurance 

Accessories

UPS Replacement Batteries
  Model Number Description
RBC51 | UPS Replacement Batteries RBC51 UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
OMNISMART700TSU

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.