Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

$136.99 Avg. Price

Maintains usable 230V nominal output to sensitive electronics during severe brownouts and overvoltages. Prevents surges and spikes from damaging circuitry. Filters out potentially disruptive line noise.

  • Ideal for computers, routers, modems and home theater components
  • Corrects under- and overvoltages in 189V–247V range
  • Protects against spikes with 340 joules of surge suppression
  • Monitors power status with front-panel diagnostic LEDs
  • Features 3 IEC-320 C13 rear outlets
  • 2-year limited warranty

Overview

The LR604 600W 230V Power Conditioner adjusts under- and overvoltages to provide safe, computer-grade AC power. Built-in automatic voltage regulation (AVR) offers two levels of voltage stabilization that correct undervoltages as low as 189V and overvoltages as high as 247V back to regulated 230V nominal power. Providing optimum voltage conditions not only extends the life of your equipment, but also keeps your equipment working through brownouts and prolonged overvoltage conditions.

A 340-joule surge suppression rating helps prevent power spikes from inflicting damage, data loss or corruption and audio/video performance problems on your connected equipment. EMI/RFI noise filtering protects your AC line from disruptive electromagnetic and radio interference.

Just connect the detachable 2-meter C13 to CEE7 Schuko power cord to an AC power source, and plug up to three devices into the rear C13 outlets. An included UNIPLUGINT universal adapter allows most worldwide plug configurations to connect to the LR604’s C13 outlets. You can monitor boost, trim and normal AVR operation using the three diagnostic LEDs on the front panel. The compact LR604 fits comfortably into your computer or home theater setup.

Features

Protects Valuable Electronics
  • Rated at 230V/600W/2.6A
  • Ideal for computers, routers, modems, printers, home theater components and point-of-sale equipment
  • Connect up to 3 electronic devices to the rear C13 outlets
  • Includes detachable 2 m C13 to CEE7 Schuko power cord
  • Included UNIPLUGINT universal adapter fits into C13 outlet and accepts most worldwide plug configurations
  • Compact unit (5.25 in./13.3 cm high) fits comfortably into your computer or home theater setup

Automatic Voltage Regulation (AVR)
  • Monitors incoming AC power and keeps equipment working through brownouts and prolonged overvoltage conditions
  • Boosts input voltages below 189V by 13.4%
  • Reduces input voltages over 247V by 10.6%

AC Line Surge Suppression
  • 340 joules of surge suppression protects against potentially harmful power surges and spikes

EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment’s performance

Built-In Diagnostics
  • Front-panel LEDs indicate boost, trim and normal AVR operation
  • Lighted on/off switch provides one-touch power control over all components

Package Includes

  • LR604 600W 230V Power Conditioner
  • UNIPLUGINT adapter
  • C13 to CEE7 Schuko power cord, 2 m
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332116642
INPUT
Nominal Input Voltage(s) Supported230V AC
Maximum Input Amps4
Maximum Input Watts805
Plug TypeC14
Input Plug FeaturesC14 Inlet
Input Frequency50/60 Hz
Input Plug TypeC14
Input Cord DetailsSchucko (CEE7) to C13 power cord, 2.44 (8-ft.)
Input Cord Length (ft.)8
OUTPUT
Output Capacity DetailsIncludes UNIPLUGINT universal adapter. Accepts most worldwide plug configurations.
Frequency Compatibility50 / 60 Hz
Nominal Output Voltage(s) Supported230V
Output Receptacles(3) C13
Output Nominal Voltage230V
Outlet DetailsIncludes UNIPLUG adapter that converts one of the built-in outlets to accept a variety of country specific plug types
VOLTAGE REGULATION
Voltage Regulation DescriptionMaintains usable 230V nominal output to sensitive electronics during severe brownouts and overvoltages. Input voltages between 190V~246V are passed through unchanged.
Overvoltage Correction  Input voltages over 247V are reduced by 10.6%
Undervoltage Correction  Input voltage below 189V are boosted by 13.4%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs3 LEDs (High Voltage, Normal Voltage, Low Voltage)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  20 dB
AC Suppression Joule Rating  340
PHYSICAL
Material of ConstructionPlastic
Form Factors SupportedSmall tower
Housing ColorGray
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 7.25 x 5.75
Shipping Weight (lbs.)4.80
Unit Dimensions (hwd / in.)5.250 x 5.500 x 4.750
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)2-year limited warranty

Questions & Answers

A power or voltage spike is a sudden increase in voltage, ranging from a few hundred volts to tens of thousands and lasting between 1 and 30 microseconds. A power surge is like a spike but lasts longer. Voltage fluctuations are normal and do not typically harm equipment connected to an outlet. Over- or under-voltages occur when the voltage reaching powered devices falls out of the normal service range.

For more information on power conditioner features, and help with selecting the right power conditioner for your application, see our Power Conditioner Buying Guide.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1B Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management
WEXT2B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.