Part Number: N042AB-006-IVM TAA
Clean, simple faceplate with keystone jack ports mounts to a wall for terminating premise audio/video, voice or data cable applications.
- Ideal for home theater, VoIP or Ethernet in-wall wiring installations
- Made with antibacterial material proven effective in inhibiting E. coli and staph
- Compatible with all keystone jack types, including HDMI, Cat5/6, USB and DisplayPort
- High-impact plastic construction designed to blend in with your home/office décor
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
6-Port Wall Plate Connects Your In-Wall Audio/Video, Voice or Data Cable Lines
This single-gang wall plate provides a clean, simple method for terminating your premise wiring applications, including home theater (audio/video), VoIP phones (voice) and Ethernet (data). Any type of keystone jack, including those used in HDMI, Cat5/6, USB and DisplayPort installations, snaps easily into the cutouts for quick cable connection.
Provides Extra Protection Against Certain Bacteria
The wall plate is constructed using an antibacterial material that is effective in inhibiting Escherichia coli (E. coli) and Staphylococcus aureus (staph) and tested to ISO 22196:2011 standards. This added protection makes this cover plate an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.
High-Impact Construction Designed to Blend In Seamlessly with Your Room
This durable faceplate with an ivory matte finish blends elegantly into any home or office décor for a sleek, professional installation. Mounting screws are included. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat.
TAA-Compliant for GSA Schedule Purchases
The N042AB-006-IVM is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332269133 |
Accessory Type | Wall Plate |
Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed) |
Country/Region | Global |
CONNECTIONS
Number of Ports | 6 |
Side A - Connector 1 | (6) KEYSTONE JACK CUTOUT |
PHYSICAL
Color | Ivory |
Material of Construction | ABS (ABS-764) |
Total Number of Ports | 6 |
Unit Dimensions (hwd / in.) | 4.840 x 3.110 x 0.440 |
Finish | Matte |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Operating Humidity Range | 10% to 90% RH, (Non-Condensing) |
Storage Humidity Range | 10% to 90% RH, (Non-Condensing) |
FEATURES & SPECIFICATIONS
Antibacterial | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 94; UL Listed; cUL Listed |
Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N238-001-WH | Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA |
Couplers
Model Number | Description | |
---|---|---|
A008-000-KJ | Component Video Keystone Snap-In Module Kit ( R, G, B ) | |
A050-000-KJ | Audio Keystone Jack, Snap-in Insert Module (R,W F/F) | |
P164-000-KJ-WH | HDMI Keystone Wallplate Coupler, White (F/F) |