Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

6-Outlet Surge Protector with 2 USB Ports (3.4A Shared) - Side Load, Direct Plug-In, 1050 Joules


6-outlet surge protector with USB charging safeguards your home/office electronics against dangerous surges, spikes and line noise.
  • 6 side-facing NEMA 5-15R outlets allow convenient connection behind furniture
  • 1050 joules protect your valuable electronics against dangerous surges and spikes
  • 2 USB ports share 3.4A for fast charging of phones, tablets and other mobile devices
  • Plugs directly into the wall (no cord required) for easy installation in tight spaces
  • LEDs reassure you at a glance that your outlet is grounded and electronics are protected

View Full Product Details

Tripp Lite Part Number

TLP6SLUSBB

$23.69 Avg. Price
Have a Question?
Contact Us

Features

6-Outlet Surge Protector with USB Charging Safeguards Your Sensitive Electronics
Ideal for your home or office workstation, this Protect It!® 6-outlet side-load surge protector features a surge protection rating of 1050 joules to defend your sensitive electronic components against strong power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP664USBB protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
Side-Facing NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your PC, printer, scanner, router, modem, television, stereo receiver and other home/office electronics into six NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. The TLP6SLUSBB plugs directly into a wall outlet (no cord required), and three outlets are included on either side. This allows you to install the surge protector behind furniture and other tight spaces without equipment power cords getting it the way. It’s small enough to take with you for plugging in devices at the office or on the road.
2 USB Ports Share 3.4 Amps of Charging Power
Two front USB-A ports are available for charging your smartphone, tablet and other USB mobile devices. They share 3.4A for charging two devices at the same time.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This surge protector filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Includes the Latest Safety Features
An integrated 15A circuit breaker protects all outlets and automatically cuts power if the protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. Diagnostic LEDs confirm your wall outlet is properly grounded and your connected equipment is protected. The TLP664USBB, with a high-impact black plastic housing, conforms to current UL 1449 4th Edition and cUL (Canada) safety standards.

Typical Applications

  • Protect computers, peripherals, home theater equipment and other valuable electronics against AC power surges and spikes
  • Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
  • Safeguard valuable data against damage stemming from unexpected surges
  • Charge smartphones, tablets or other USB devices via USB ports

Package Includes

  • TLP6SLUSBB Protect It! 6-Outlet Surge Protector, Side Load, Direct Plug-In, Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332239549
OUTPUT
Charging Ports / Amps3.4A
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Length DetailsDirect plug-in
Voltage Compatibility (VAC)120
Maximum Surge Amps60000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1050
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
UL1449 Let Through Rating500, 500, 500
EMI / RFI Filtering  150 kHz to 100 mHz
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorBlack
Housing ColorBlack
Integrated Keyhole Mounting SlotsNo
Material of ConstructionPlastic
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)5.30 x 3.40 x 2.80
Shipping Weight (lbs.)0.75
Unit Dimensions (hwd / in.)5.47 x 3.94 x 2.28
Unit Weight (lbs.)0.5
SPECIAL FEATURES
Rotatable OutletsNo
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL1449 3RD EDITION
CanadacUL
ApprovalsRoHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$20,000 Ultimate Lifetime Insurance 

Resources & Downloads

support icon

Do you own a
TLP6SLUSBB

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.