Part Number: NG5POE
Energy-efficient switch provides Gigabit network connection for multiple devices. Recommended for small offices, workgroups, creative workspaces and security applications using IP cameras and other PoE-compatible devices.
- 5 auto-negotiable 10/100/1000 Mbps RJ45 ports
- 4 ports support 26W PoE+ each; 75W total PoE budget
- Supports auto MDI/MDIX cross-over function
- 2 Gbps switching capacity per port with full duplex
- Plug-and-play with no configuration required
- 5-year limited warranty
Overview
The NG5POE 5-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch adds a Gigabit Ethernet connection with PoE+ capacity to your small office, workgroup or creative workspace.
Especially recommended for security applications to power IP cameras, VoIP phones and other PoE-compatible devices, this energy-efficient switch provides PoE+ compatibility with wireless access points and other devices. Four ports support up to 26W each with a total PoE budget of 75W. Sharing large bandwidth-intensive files, such as CAD drawings and high-definition videos, at Gigabit speeds improves efficiency and cuts costly downtime. IEEE 802.3x flow control allows smooth transmission.
This unmanaged switch features five twisted-pair RJ45 Gigabit Ethernet ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX cross-over detection. It’s plug-and-play with no configuration required and can be up and running immediately. Easy-to-read LEDs indicate power, connection, activity and PoE status for each port.
The NG5POE supports IEEE 802.3az Energy Efficient Ethernet standards by putting unused ports into a low-power state without interrupting network connections. The detachable five-foot power cord with NEMA 5-15P plug connects to any compatible AC source. The heavy-duty metal housing is designed for desktop installation or mounting into 1U of an EIA-standard 19-inch rack with the included brackets.
Features
Unmanaged Network Switch for Home/Small Offices, Workgroups and Security Applications
- 5 twisted-pair RJ45 Gigabit Ethernet ports
- Auto-negotiable 10/100/1000 Mbps
- Automatic MDI/MDIX cross-over detection
- 10 Gbps switching capacity (2 Gbps per port with full duplex)
- LEDs indicate power, connection, activity and PoE status per port
- Supports 9k jumbo frames, MAC address auto-learning and auto-aging, and 802.3x flow control (full duplex) and back pressure (half duplex)
75W Total PoE+ Budget
- 4 ports support up to 26W PoE+ each
- Each port supplies PoE+ power to connected devices via network cable
Complies with IEEE 802.3az Energy Efficient Ethernet Standards
- Automatically shifts unused ports to low-power state without interrupting network connection
- Also meets IEEE 802.3ab, 802.3i, 802.3u and 802.3 standards
Heavy-Duty Metal Housing
- No-fan design for silent operation
- Detachable 5 ft. AC power cord with NEMA 5-15P plug
- Plug-and-play with no configuration required
Versatile Installation Options
- Includes rubber feet for secure placement on flat desktop surface
- Mounts in 1U of EIA-standard 19 in. rack with included brackets
- Grounding lug included
Works with the Most Popular Web Browsers
The NG5POE is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NG5POE accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).
Specifications
OVERVIEW
UPC Code | 037332194794 |
Product Type | Unmanaged Switch |
INPUT
Electrical Consumption (Max) | 78W |
Electrical Consumption (Max PoE Load) | 75W |
Nominal Input Voltage Description | 100-240V AC nominal input |
Plug Type | Detachable NEMA 5-15P input cord |
Voltage Compatibility (VAC) | 100-240 |
Input Frequency | 50/60 Hz |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 5 |
POWER
Power Consumption (Watts) | 78 |
Power Consumption Detail | Maximum power consumption is at 100% switching capacity with 75W POE consumption. |
CONNECTIONS
Number of Ports | 5 |
Ports | 5 |
Ports Detail | 5x 10/100/1000BASE-T |
SFP Uplink Ports | 0 |
PoE Capability | 30W (802.3at) |
PoE Power Budget (Watts) | 75 |
PoE Supported Ports | 4 |
Network Switch Ports | (5) 10/100/1000 (RJ45) |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power LED (Green for Power On); PORTS 1-4 include two LEDs per port (UPPER LED: Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity / LOWER LED: Green indicates PoE is active); PORT 5 includes one LED only (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity) |
PHYSICAL
Primary Form Factor | Desktop; Rackmount |
Color | Black |
Rack Height | 1U |
Form Factors Supported | Desktop, Rackmount |
Shipping Dimensions (hwd / in.) | 3.00 x 9.70 x 17.30 |
Shipping Weight (lbs.) | 4.70 |
Unit Dimensions (hwd / in.) | 1.750 x 11.020 x 7.040 |
Unit Weight (lbs.) | 3.15 |
Rack Units | 1 |
ENVIRONMENTAL
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Relative Humidity | 10% to 90% (Non-Condensing) |
Operating Temperature | 32 to 104 F (0 to 40 C) |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
Network Compatibility Details | Auto-negotiable |
Switching Capacity | 10 Gbps |
Switching Capacity Details | 2 Gbps per port with full duplex |
FEATURES & SPECIFICATIONS
Grounding Details | Includes back panel grounding lug |
Jumbo Frames | 9000 |
MAC Auto Learning | Yes |
Storm Control | No |
Auto MDI/MDIX Crossover Detection | Yes |
Fans (Type/Quantity) | Fanless |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black | |
P006-004 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black | |
P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images